CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE743240-902B7 | Bore (d) N/A 24 in609.6 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf538000 N | Series N/A 743000 |
CAD
N/A
|
| EE822100-902A4 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460000 lbf2050000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68500 lbf305000 N | Series N/A 822000 |
CAD
N/A
|
| EE843220-902A2 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A4 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A5 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A6 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A7 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902B8 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902C4 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A8 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A9 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE911600-90046 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 24 in609.6 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 7.375 in187.325 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 721000 lbf3210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 107000 lbf477000 N | Series N/A 910000 |
CAD
N/A
|
| EE911600-90048 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 24 in609.6 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 7.375 in187.325 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 721000 lbf3210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 107000 lbf477000 N | Series N/A 910000 |
CAD
N/A
|
| EE911600-90049 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 24 in609.6 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 7.375 in187.325 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 721000 lbf3210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 107000 lbf477000 N | Series N/A 910000 |
CAD
N/A
|
| EE911600-90051 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 24 in609.6 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 7.375 in187.325 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 721000 lbf3210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 107000 lbf477000 N | Series N/A 910000 |
CAD
N/A
|
| EE911600-90053 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 24 in609.6 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 7.375 in187.325 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 721000 lbf3210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 107000 lbf477000 N | Series N/A 910000 |
CAD
N/A
|
| EE911600-902A1 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 24 in609.6 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 7.375 in187.325 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 721000 lbf3210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 107000 lbf477000 N | Series N/A 910000 |
CAD
N/A
|
| EE911600-902A2 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 24 in609.6 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 7.375 in187.325 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 721000 lbf3210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 107000 lbf477000 N | Series N/A 910000 |
CAD
N/A
|
| EE982051-90061 | Bore (d) N/A 20.5 in520.7 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 7.3426 in186.502 mm | Inner Ring Width (B) N/A 3.2188 in81.758 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 778000 lbf3460000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 116000 lbf516000 N | Series N/A 980000 |
CAD
N/A
|
| EE982051-90065 | Bore (d) N/A 20.5 in520.7 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 7.3426 in186.502 mm | Inner Ring Width (B) N/A 3.2188 in81.758 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 778000 lbf3460000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 116000 lbf516000 N | Series N/A 980000 |
CAD
N/A
|
| LM272235-902A5 | Bore (d) N/A 18 in457.2 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 760000 lbf3380000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 113000 lbf503000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272235-902A7 | Bore (d) N/A 18 in457.2 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 760000 lbf3380000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 113000 lbf503000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272235-902A9 | Bore (d) N/A 18 in457.2 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 760000 lbf3380000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 113000 lbf503000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902C2 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902C3 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|