CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM272249-902C4 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902C5 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902C6 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902C8 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902D7 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902F5 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902F9 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249-902G3 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM281049-904A9 | Bore (d) N/A 25.4375 in646.113 mm | O.D. (D) N/A 33.75 in857.25 mm | Outer Ring Width (C) N/A 9.5 in241.3 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.5625 in141.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1840000 lbf8180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 274000 lbf1220000 N | Series N/A LM281000 |
CAD
N/A
|
| LM281049-904C3 | Bore (d) N/A 25.4375 in646.113 mm | O.D. (D) N/A 33.75 in857.25 mm | Outer Ring Width (C) N/A 9.5 in241.3 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.5625 in141.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1840000 lbf8180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 274000 lbf1220000 N | Series N/A LM281000 |
CAD
N/A
|
| LM281049-904C6 | Bore (d) N/A 25.4375 in646.113 mm | O.D. (D) N/A 33.75 in857.25 mm | Outer Ring Width (C) N/A 9.5 in241.3 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.5625 in141.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1840000 lbf8180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 274000 lbf1220000 N | Series N/A LM281000 |
CAD
N/A
|
| LM281849-904A2 | Bore (d) N/A 26.75 in679.45 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 9.625 in244.475 mm | Width (T) N/A 12.125 in307.975 mm | Inner Ring Width (B) N/A 5.625 in142.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960000 lbf8740000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 lbf1300000 N | Series N/A LM281800 |
CAD
N/A
|
| LM281849-904B1 | Bore (d) N/A 26.75 in679.45 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 9.625 in244.475 mm | Width (T) N/A 12.125 in307.975 mm | Inner Ring Width (B) N/A 5.625 in142.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960000 lbf8740000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 lbf1300000 N | Series N/A LM281800 |
CAD
N/A
|
| LM281849-904B2 | Bore (d) N/A 26.75 in679.45 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 9.625 in244.475 mm | Width (T) N/A 12.125 in307.975 mm | Inner Ring Width (B) N/A 5.625 in142.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960000 lbf8740000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 lbf1300000 N | Series N/A LM281800 |
CAD
N/A
|
| LM281849-904A3 | Bore (d) N/A 26.75 in679.45 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 9.625 in244.475 mm | Width (T) N/A 12.125 in307.975 mm | Inner Ring Width (B) N/A 5.625 in142.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960000 lbf8740000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 lbf1300000 N | Series N/A LM281800 |
CAD
N/A
|
| LM281849-904A4 | Bore (d) N/A 26.75 in679.45 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 9.625 in244.475 mm | Width (T) N/A 12.125 in307.975 mm | Inner Ring Width (B) N/A 5.625 in142.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960000 lbf8740000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 lbf1300000 N | Series N/A LM281800 |
CAD
N/A
|
| LM446349-902A5 | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.25 in311.15 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.875 in98.425 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 173000 lbf768000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25700 lbf114000 N | Series N/A LM446300 |
CAD
N/A
|
| LM446349-902A8 | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.25 in311.15 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.875 in98.425 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 173000 lbf768000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25700 lbf114000 N | Series N/A LM446300 |
CAD
N/A
|
| LM446349-902A4 | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.25 in311.15 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.875 in98.425 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 173000 lbf768000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25700 lbf114000 N | Series N/A LM446300 |
CAD
N/A
|
| M272749-902F9 | Bore (d) N/A 18.875 in479.425 mm | O.D. (D) N/A 26.75 in679.45 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1460000 lbf6500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 218000 lbf968000 N | Series N/A M272700 |
CAD
N/A
|
| M272749-902E6 | Bore (d) N/A 18.875 in479.425 mm | O.D. (D) N/A 26.75 in679.45 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1460000 lbf6500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 218000 lbf968000 N | Series N/A M272700 |
CAD
N/A
|
| M272749-902E7 | Bore (d) N/A 18.875 in479.425 mm | O.D. (D) N/A 26.75 in679.45 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1460000 lbf6500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 218000 lbf968000 N | Series N/A M272700 |
CAD
N/A
|
| M272749-902E8 | Bore (d) N/A 18.875 in479.425 mm | O.D. (D) N/A 26.75 in679.45 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1460000 lbf6500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 218000 lbf968000 N | Series N/A M272700 |
CAD
N/A
|
| M272749-902E9 | Bore (d) N/A 18.875 in479.425 mm | O.D. (D) N/A 26.75 in679.45 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1460000 lbf6500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 218000 lbf968000 N | Series N/A M272700 |
CAD
N/A
|
| M272749-902F1 | Bore (d) N/A 18.875 in479.425 mm | O.D. (D) N/A 26.75 in679.45 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 10.875 in276.225 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1460000 lbf6500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 218000 lbf968000 N | Series N/A M272700 |
CAD
N/A
|