CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4776 - 4800 of 4804 | Results Per Page | View | Unit of Measure
« 191 192 193 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 18.875 in479.425 mm N/A 26.75 in679.45 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 5.0625 in128.588 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A M272700 N/A
N/A 19.75 in501.65 mm N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 5.375 in136.525 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A M274100 N/A
N/A 19.75 in501.65 mm N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 5.375 in136.525 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A M274100 N/A
N/A 19.75 in501.65 mm N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 5.375 in136.525 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A M274100 N/A
N/A 19.75 in501.65 mm N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 5.375 in136.525 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A M274100 N/A
N/A 19.75 in501.65 mm N/A 28 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 5.375 in136.525 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A M274100 N/A
N/A 21.125 in536.575 mm N/A 29.995 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 5.75 in146.05 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A M276400 N/A
N/A 21.125 in536.575 mm N/A 29.995 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 5.75 in146.05 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A M276400 N/A
N/A 21.125 in536.575 mm N/A 29.995 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 5.75 in146.05 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A M276400 N/A
N/A 21.125 in536.575 mm N/A 29.995 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 5.75 in146.05 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A M276400 N/A
N/A 21.125 in536.575 mm N/A 29.995 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 5.75 in146.05 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A M276400 N/A
N/A 22.5 in571.5 mm N/A 32 in812.8 mm N/A 10.375 in263.525 mm N/A 13.125 in333.375 mm N/A 6.125 in155.575 mm N/A 1770000 lbf7890000 N N/A 264000 lbf1180000 N N/A M278700 N/A
N/A 22.5 in571.5 mm N/A 32 in812.8 mm N/A 10.375 in263.525 mm N/A 13.125 in333.375 mm N/A 6.125 in155.575 mm N/A 1770000 lbf7890000 N N/A 264000 lbf1180000 N N/A M278700 N/A
4776 - 4800 of 4804 | Results Per Page | View | Unit of Measure
« 191 192 193