CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
26 - 50 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 0.9905 in25.159 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.875 in22.225 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.7874 in20 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.9375 in23.813 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.875 in22.225 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.875 in22.225 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.9375 in23.813 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.9905 in25.159 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.7874 in20 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 1 in25.4 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
N/A 1.1875 in30.163 mm N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A 1.2811 in32.540 mm N/A 0.5937 in15.080 mm N/A 12400 lbf55200 N N/A 1850 lbf8220 N N/A 8000 N/A
N/A 1.25 in31.75 mm N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A 1.2811 in32.540 mm N/A 0.5937 in15.080 mm N/A 12400 lbf55200 N N/A 1850 lbf8220 N N/A 8000 N/A
N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 1.9768 in50.211 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A 100000 N/A
N/A 5.75 in146.05 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 6 in152.4 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 6 in152.4 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 364000 lbf1620000 N N/A 54200 lbf241000 N N/A 107000 N/A
N/A 5.75 in146.05 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 364000 lbf1620000 N N/A 54200 lbf241000 N N/A 107000 N/A
N/A 5.5 in139.7 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 12 in304.8 mm N/A 16.25 in412.75 mm N/A 3.625 in92.075 mm N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A 242000 lbf1080000 N N/A 36000 lbf160000 N N/A 109000 N/A
N/A 8.992 in228.397 mm N/A 17 in431.8 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
N/A 8.9945 in228.46 mm N/A 17 in431.8 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
N/A 8 in203.2 mm N/A 16 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A 114000 N/A
N/A 8.0015 in203.238 mm N/A 16 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A 114000 N/A
26 - 50 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »