CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
576 - 600 of 4804 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 1.7712 in44.988 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.1764 in55.281 mm N/A 0.923 in23.444 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.5 in63.5 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.5 in63.5 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.5 in63.5 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.6875 in68.263 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.5 in63.5 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.25 in57.15 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.5 in63.5 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.625 in66.675 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.1764 in55.281 mm N/A 0.923 in23.444 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 1.7712 in44.988 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 1.1875 in30.163 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A 39500 N/A
N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 1.1875 in30.163 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A 39500 N/A
576 - 600 of 4804 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »