CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 466-S / 452D | Bore (d) N/A 2.1875 in55.563 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 467-90079 | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 468-90168 | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 465-90160 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 455W / 452D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 461 / 452D | Bore (d) N/A 1.6870 in42.850 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 462-99473 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 460 / 452D | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462A / 452D | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462W / 452D | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 455S-90120 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 455-90139 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 457 / 452D | Bore (d) N/A 1.5625 in39.688 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 464A / 452D | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 456 / 452DC | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 457 / 452DC | Bore (d) N/A 1.5625 in39.688 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 458 / 452DC | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 469 / 452DC | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 460 / 452DC | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 461 / 452DC | Bore (d) N/A 1.6870 in42.850 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 462 / 452DC | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462W / 452DC | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 464A / 452DC | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53100 lbf236000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7900 lbf35200 N | Series N/A 455 |
CAD
N/A
|
| 468 / 452DC | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 466 / 452DC | Bore (d) N/A 2.1649 in54.988 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|