CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
51 - 75 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 8 in203.2 mm N/A 16 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A 114000 N/A
N/A 8.0015 in203.238 mm N/A 16 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A 114000 N/A
N/A 9.625 in244.475 mm N/A 14.996 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
N/A 9.813 in249.25 mm N/A 14.996 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
N/A 9.813 in249.25 mm N/A 14.996 in380.898 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
N/A 9.813 in249.25 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
N/A 9.625 in244.475 mm N/A 15 in381 mm N/A 5 in127 mm N/A 6.75 in171.45 mm N/A 3 in76.2 mm N/A 355000 lbf1580000 N N/A 52900 lbf235000 N N/A 126000 N/A
N/A 9.5 in241.3 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
N/A 9.5 in241.3 mm N/A 13.8125 in350.838 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
N/A 9.5 in241.3 mm N/A 13.9960 in355.498 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 10.25 in260.35 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 362000 lbf1610000 N N/A 53900 lbf240000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 362000 lbf1610000 N N/A 53900 lbf240000 N N/A 128000 N/A
N/A 11.0236 in279.999 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 362000 lbf1610000 N N/A 53900 lbf240000 N N/A 128000 N/A
N/A 11.0236 in279.999 mm N/A 16 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 12 in304.8 mm N/A 17.246 in438.048 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 3.0312 in76.992 mm N/A 351000 lbf1560000 N N/A 52200 lbf232000 N N/A 129000 N/A
N/A 12 in304.8 mm N/A 17.246 in438.048 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 3.0312 in76.992 mm N/A 351000 lbf1560000 N N/A 52200 lbf232000 N N/A 129000 N/A
N/A 12 in304.8 mm N/A 17.3208 in439.948 mm N/A 4.75 in120.65 mm N/A 6.4999 in165.097 mm N/A 3.0312 in76.992 mm N/A 351000 lbf1560000 N N/A 52200 lbf232000 N N/A 129000 N/A
N/A 8.5 in215.9 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
N/A 7.875 in200.025 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
N/A 9 in228.6 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 2.75 in69.85 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 8.875 in225.425 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
N/A 7.875 in200.025 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
N/A 8.5 in215.9 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
51 - 75 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »