CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 495-90150 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495XA / 493D | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495W / 493D | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495A-90032 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495AS-90231 | Bore (d) N/A 3.0625 in77.788 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 499A / 493D | Bore (d) N/A 3.3455 in84.976 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495AA / 493D | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495S-90233 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 498 / 493DC | Bore (d) N/A 3.3125 in84.138 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495AA / 493DC | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497P / 493DC | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71600 lbf319000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10700 lbf47500 N | Series N/A 495 |
CAD
N/A
|
| 495A / 493DC | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495 / 493DC | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 499A / 493DC | Bore (d) N/A 3.3455 in84.976 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495AX / 493DC | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495AS / 493DC | Bore (d) N/A 3.0625 in77.788 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497 / 493DC | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 496P / 493DC | Bore (d) N/A 3.1875 in80.963 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71600 lbf319000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10700 lbf47500 N | Series N/A 495 |
CAD
N/A
|
| 496AS / 493DC | Bore (d) N/A 3.2165 in81.699 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 496 / 493DC | Bore (d) N/A 3.1875 in80.963 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495W / 493DC | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495XA / 493DC | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497A / 493DC | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| EE526130-90057 | Bore (d) N/A 13 in330.2 mm | O.D. (D) N/A 19 in482.6 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1562 in80.167 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 489000 lbf2180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 72900 lbf324000 N | Series N/A 526000 |
CAD
N/A
|
| EE526132-902A1 | Bore (d) N/A 13 in330.2 mm | O.D. (D) N/A 19 in482.6 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1562 in80.167 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 489000 lbf2180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 72900 lbf324000 N | Series N/A 526000 |
CAD
N/A
|