CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 52394X / 52637D | Bore (d) N/A 3.937 in100 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf367000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12300 lbf54700 N | Series N/A 52000 |
CAD
N/A
|
| 52393-90172 | Bore (d) N/A 3.9375 in100.013 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52387W / 52637D | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52387P / 52637D | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68700 N | Series N/A 52000 |
CAD
N/A
|
| 52387-90232 | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52401-90197 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90109 | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400W / 52637D | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90077 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400A / 52637D | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52393 / 52637DC | Bore (d) N/A 3.9375 in100.013 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400 / 52637DC | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52387P / 52637DC | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68700 N | Series N/A 52000 |
CAD
N/A
|
| 52387W / 52637DC | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52387 / 52637DC | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90200 | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400A / 52637DC | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52401 / 52637DC | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400W / 52637DC | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52394X / 52637DC | Bore (d) N/A 3.937 in100 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf367000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12300 lbf54700 N | Series N/A 52000 |
CAD
N/A
|
| 53162-90047 | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53150-90068 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53177-90027 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53176-90021 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53178-90029 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|