CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 56425W / 56650D | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56425-90069 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56426 / 56650D | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 56418 / 56650D | Bore (d) N/A 4.1875 in106.363 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.2499 in82.547 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88600 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58700 N | Series N/A 56000 |
CAD
N/A
|
| 582-90110 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 575-90021 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 575-S / 572D | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 575W / 572D | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 576-90306 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 577 / 572D | Bore (d) N/A 2.9375 in74.613 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 578-90045 | Bore (d) N/A 3.149 in79.985 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90066 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580X / 572D | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 581-99406 | Bore (d) N/A 3.1875 in80.963 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580W / 572D | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76500 lbf340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50600 N | Series N/A 575 |
CAD
N/A
|
| 580WA / 572D | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76500 lbf340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50600 N | Series N/A 575 |
CAD
N/A
|
| 575 / 572DC | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580X / 572DC | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 575W / 572DC | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 582 / 572DC | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 576 / 572DC | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 577 / 572DC | Bore (d) N/A 2.9375 in74.613 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580WA / 572DC | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76500 lbf340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50600 N | Series N/A 575 |
CAD
N/A
|
| 578 / 572DC | Bore (d) N/A 3.149 in79.985 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580W / 572DC | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76500 lbf340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50600 N | Series N/A 575 |
CAD
N/A
|