CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 581 / 572DC | Bore (d) N/A 3.1875 in80.963 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580 / 572DC | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 597X / 592D | Bore (d) N/A 3.5433 in90 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598W / 592D | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594W / 592D | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 596-S / 592D | Bore (d) N/A 3 7/16 in87.313 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 597-90220 | Bore (d) N/A 3 11/16 in93.663 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594R / 592D | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598-90103 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594AA / 592D | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 595A / 592D | Bore (d) N/A 3.125 in79.375 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 596-90067 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594A-902B3 | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593A-99405 | Bore (d) N/A 3.5 in88.9 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594-90051 | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598X / 592D | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90028 | Bore (d) N/A 3.5 in88.9 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594W / 592DC | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 590A / 592DC | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594A / 592DC | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594R / 592DC | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593A / 592DC | Bore (d) N/A 3.5 in88.9 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594AA / 592DC | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594 / 592DC | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593 / 592DC | Bore (d) N/A 3.5 in88.9 mm | O.D. (D) N/A 6 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|