CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 14119A / 14276D | Bore (d) N/A 1.19 in30.226 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14136A / 14276D | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14123AA / 14276D | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14120 / 14276D | Bore (d) N/A 1.19 in30.226 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14118AS / 14276D | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7560 in19.202 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25300 lbf113000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3770 lbf16800 N | Series N/A 14000 |
CAD
N/A
|
| 14118A / 14276D | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14118-902A2 | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7560 in19.202 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14117A-90011 | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14116W / 14276D | Bore (d) N/A 1.19 in30.226 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14116 / 14276D | Bore (d) N/A 1.19 in30.226 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14136AA / 14276D | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14123A / 14276D | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14121 / 14276D | Bore (d) N/A 1.19 in30.226 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3126 in58.740 mm | Inner Ring Width (B) N/A 1.0210 in25.933 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14137AS / 14276D | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14138A-902A1 | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14139-90051 | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14139X / 14276D | Bore (d) N/A 1.378 in35.001 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14137A-99405 | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14120A / 14276D | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| EE147112-90016 | Bore (d) N/A 11.25 in285.75 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 8 in203.2 mm | Inner Ring Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 533000 lbf2370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79400 lbf353000 N | Series N/A 147000 |
CAD
N/A
|
| EE147112 / 147198DC | Bore (d) N/A 11.25 in285.75 mm | O.D. (D) N/A 19.75 in501.65 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 8 in203.2 mm | Inner Ring Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 533000 lbf2370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79400 lbf353000 N | Series N/A 147000 |
CAD
N/A
|
| 15120 / 15251D | Bore (d) N/A 1.1895 in30.213 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15118 / 15251D | Bore (d) N/A 1.1895 in30.213 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15112 / 15251D | Bore (d) N/A 1.125 in28.575 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15117 / 15251D | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|