CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 87750C / 87112D | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf706000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 87000 |
CAD
N/A
|
| 87737 / 87112D | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 87750-90022 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 87762-902A1 | Bore (d) N/A 7.625 in193.675 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 87737 / 87112DC | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 87750C / 87112DC | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf706000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 87000 |
CAD
N/A
|
| 87762 / 87112DC | Bore (d) N/A 7.625 in193.675 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 87750 / 87112DC | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 899 / 892CD | Bore (d) N/A 5.5 in139.7 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 175000 lbf779000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26100 lbf116000 N | Series N/A 895 |
CAD
N/A
|
| 896-90044 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898A-90057 | Bore (d) N/A 5.5 in139.7 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898-90055 | Bore (d) N/A 5.5 in139.7 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| EE921124 / 921851D | Bore (d) N/A 11.25 in285.75 mm | O.D. (D) N/A 18.5 in469.9 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.9994 in177.785 mm | Inner Ring Width (B) N/A 3.1720 in80.569 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 591000 lbf2630000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 88000 lbf391000 N | Series N/A 920000 |
CAD
N/A
|
| EE921124-90018 | Bore (d) N/A 11.25 in285.75 mm | O.D. (D) N/A 18.7500 in476.250 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.9994 in177.785 mm | Inner Ring Width (B) N/A 3.1720 in80.569 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 591000 lbf2630000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 88000 lbf391000 N | Series N/A 920000 |
CAD
N/A
|
| 9285XX / 9220D | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.781 in70.637 mm | Width (T) N/A 4.156 in105.562 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 lbf518000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17300 lbf77100 N | Series N/A 9200 |
CAD
N/A
|
| 9275 / 9220D | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.781 in70.637 mm | Width (T) N/A 4.0310 in102.387 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 lbf518000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17300 lbf77100 N | Series N/A 9200 |
CAD
N/A
|
| 9278-90025 | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.781 in70.637 mm | Width (T) N/A 4.156 in105.562 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138000 lbf614000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20600 lbf91400 N | Series N/A 9200 |
CAD
N/A
|
| 9285-902B2 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.781 in70.637 mm | Width (T) N/A 4.156 in105.562 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138000 lbf614000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20600 lbf91400 N | Series N/A 9200 |
CAD
N/A
|
| EE923095-90011 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.2499 in209.547 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 713000 lbf3170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 106000 lbf472000 N | Series N/A 923000 |
CAD
N/A
|
| 93750-902A2 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 12.5 in317.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-902A9 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5 in317.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-90274 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5 in317.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787A / 93127CD | Bore (d) N/A 7.8720 in199.949 mm | O.D. (D) N/A 12.5 in317.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.8419 in173.784 mm | Inner Ring Width (B) N/A 3.0460 in77.368 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 270000 lbf1200000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40200 lbf179000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90209 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5 in317.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A-90281 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5 in317.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|