CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1551 - 1575 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.8125 in71.438 mm N/A 242000 lbf1080000 N N/A 36100 lbf161000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.8125 in71.438 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A 99000 N/A
N/A 5.9055 in150 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.875 in149.225 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5 in127 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.75 in146.05 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.375 in136.525 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.5 in139.7 mm N/A 10 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.375 in136.525 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.9055 in150 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.75 in146.05 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5 in127 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.5 in139.7 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.875 in149.225 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.8125 in71.438 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A 99000 N/A
N/A 5 in127 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.8125 in71.438 mm N/A 242000 lbf1080000 N N/A 36100 lbf161000 N N/A 99000 N/A
N/A 5.75 in146.05 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A 99000 N/A
N/A 5.5 in139.7 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.375 in136.525 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
1551 - 1575 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »