CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1576 - 1600 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.875 in149.225 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.8125 in71.438 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A 99000 N/A
N/A 5.9055 in150 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 6 in152.4 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.625 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 0.3750 in9.525 mm N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 0.4246 in10.785 mm N/A 4230 lbf18800 N N/A 630 lbf2800 N N/A A2000 N/A
N/A 0.4719 in11.986 mm N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 0.4246 in10.785 mm N/A 4230 lbf18800 N N/A 630 lbf2800 N N/A A2000 N/A
N/A 0.3125 in7.938 mm N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 0.4246 in10.785 mm N/A 4230 lbf18800 N N/A 630 lbf2800 N N/A A2000 N/A
N/A 0.5901 in14.989 mm N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 0.4326 in10.988 mm N/A 5150 lbf22900 N N/A 767 lbf3410 N N/A A4000 N/A
N/A 1/2 in12.7 mm N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 0.4326 in10.988 mm N/A 5150 lbf22900 N N/A 767 lbf3410 N N/A A4000 N/A
N/A 0.4375 in11.113 mm N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 0.4326 in10.988 mm N/A 5150 lbf22900 N N/A 767 lbf3410 N N/A A4000 N/A
N/A 0.4992 in12.680 mm N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 0.4326 in10.988 mm N/A 5150 lbf22900 N N/A 767 lbf3410 N N/A A4000 N/A
N/A 8.125 in206.375 mm N/A 13.25 in336.55 mm N/A 6.6875 in169.863 mm N/A 8.3125 in211.138 mm N/A 3.9375 in100.013 mm N/A 605000 lbf2690000 N N/A 90000 lbf400000 N N/A N/A
N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 2 in50.8 mm N/A 282000 lbf1260000 N N/A 42100 lbf187000 N N/A N/A
N/A 6 in152.4 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 378000 lbf1680000 N N/A 56300 lbf250000 N N/A N/A
N/A 6.5 in165.1 mm N/A 12.5620 in319.075 mm N/A 7.3750 in187.325 mm N/A 8.7500 in222.250 mm N/A 3.25 in82.55 mm N/A 414000 lbf1840000 N N/A 61600 lbf274000 N N/A H238100 N/A
N/A 6.875 in174.625 mm N/A 12.5620 in319.075 mm N/A 7.3750 in187.325 mm N/A 8.7500 in222.250 mm N/A 3.25 in82.55 mm N/A 438000 lbf1950000 N N/A 65200 lbf290000 N N/A H238100 N/A
N/A 7.375 in187.325 mm N/A 12.625 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 3.375 in85.725 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A H239600 N/A
N/A 7 in177.8 mm N/A 12.625 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 3.375 in85.725 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A H239600 N/A
N/A 8.125 in206.375 mm N/A 13.25 in336.55 mm N/A 6.6875 in169.863 mm N/A 8.3125 in211.138 mm N/A 3.9375 in100.013 mm N/A 530000 lbf2360000 N N/A 79000 lbf351000 N N/A H242600 N/A
N/A 7.875 in200.025 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 7.875 in200.025 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 693000 lbf3080000 N N/A 103000 lbf459000 N N/A H247500 N/A
N/A 8.6604 in219.974 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 752000 lbf3340000 N N/A 112000 lbf498000 N N/A H247500 N/A
N/A 9.1250 in231.775 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
1576 - 1600 of 4804 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »