CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HH953749-90023 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 21 in533.4 mm | Outer Ring Width (C) N/A 6.5 in165.1 mm | Width (T) N/A 10.8749 in276.222 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1050000 lbf4670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 156000 lbf696000 N | Series N/A HH953700 |
CAD
N/A
|
| HH953749 / HH953710DC | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 21 in533.4 mm | Outer Ring Width (C) N/A 6.5 in165.1 mm | Width (T) N/A 10.8749 in276.222 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1050000 lbf4670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 156000 lbf696000 N | Series N/A HH953700 |
CAD
N/A
|
| HM120846 / HM120817D | Bore (d) N/A 3.9353 in99.957 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 4.1961 in106.581 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 106000 lbf470000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15700 lbf70000 N | Series N/A HM120800 |
CAD
N/A
|
| HM120848 / HM120817D | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 4.1961 in106.581 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 106000 lbf470000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15700 lbf70000 N | Series N/A HM120800 |
CAD
N/A
|
| HM120835 / HM120817D | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 4.1961 in106.581 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 106000 lbf470000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15700 lbf70000 N | Series N/A HM120800 |
CAD
N/A
|
| HM120848 / HM120817XD | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 4.1961 in106.581 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 106000 lbf470000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15700 lbf70000 N | Series N/A HM120800 |
CAD
N/A
|
| HM120846 / HM120817XD | Bore (d) N/A 3.9353 in99.957 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 4.1961 in106.581 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 106000 lbf470000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15700 lbf70000 N | Series N/A HM120800 |
CAD
N/A
|
| HM120835 / HM120817XD | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.5 in165.1 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 4.1961 in106.581 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 106000 lbf470000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15700 lbf70000 N | Series N/A HM120800 |
CAD
N/A
|
| HM124649 / HM124616XD | Bore (d) N/A 4.7227 in119.957 mm | O.D. (D) N/A 7.6722 in194.874 mm | Outer Ring Width (C) N/A 5.1713 in131.351 mm | Width (T) N/A 4.9312 in125.252 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 152000 lbf675000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22600 lbf101000 N | Series N/A HM124600 |
CAD
N/A
|
| HM124646 / HM124616XD | Bore (d) N/A 4.6875 in119.063 mm | O.D. (D) N/A 7.6722 in194.874 mm | Outer Ring Width (C) N/A 5.1713 in131.351 mm | Width (T) N/A 4.9312 in125.252 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 152000 lbf675000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22600 lbf101000 N | Series N/A HM124600 |
CAD
N/A
|
| HM124649 / HM124618XD | Bore (d) N/A 4.7227 in119.957 mm | O.D. (D) N/A 7.6875 in195.263 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 5.3849 in136.776 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 152000 lbf675000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22600 lbf101000 N | Series N/A HM124600 |
CAD
N/A
|
| HM124646 / HM124618XD | Bore (d) N/A 4.6875 in119.063 mm | O.D. (D) N/A 7.6875 in195.263 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 5.3849 in136.776 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 152000 lbf675000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22600 lbf101000 N | Series N/A HM124600 |
CAD
N/A
|
| HM127440 / HM127415XD | Bore (d) N/A 4.9995 in126.987 mm | O.D. (D) N/A 8.1875 in207.963 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 5.7600 in146.304 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127442 / HM127415XD | Bore (d) N/A 5.1168 in129.967 mm | O.D. (D) N/A 8.1875 in207.963 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 5.7600 in146.304 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127446 / HM127415XD | Bore (d) N/A 5.1870 in131.750 mm | O.D. (D) N/A 8.1875 in207.963 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 5.7600 in146.304 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127442 / HM127415YD | Bore (d) N/A 5.1168 in129.967 mm | O.D. (D) N/A 8.1870 in207.950 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127446 / HM127415YD | Bore (d) N/A 5.1870 in131.750 mm | O.D. (D) N/A 8.1870 in207.950 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127440 / HM127415YD | Bore (d) N/A 4.9995 in126.987 mm | O.D. (D) N/A 8.1870 in207.950 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127446 / HM127417XD | Bore (d) N/A 5.1870 in131.750 mm | O.D. (D) N/A 8.2627 in209.873 mm | Outer Ring Width (C) N/A 5.1969 in132.001 mm | Width (T) N/A 4.9569 in125.905 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127440 / HM127417XD | Bore (d) N/A 4.9995 in126.987 mm | O.D. (D) N/A 8.2627 in209.873 mm | Outer Ring Width (C) N/A 5.1969 in132.001 mm | Width (T) N/A 4.9569 in125.905 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127442 / HM127417XD | Bore (d) N/A 5.1168 in129.967 mm | O.D. (D) N/A 8.2627 in209.873 mm | Outer Ring Width (C) N/A 5.1969 in132.001 mm | Width (T) N/A 4.9569 in125.905 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM129848 / HM129813XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 8.6564 in219.873 mm | Outer Ring Width (C) N/A 5.5118 in140.000 mm | Width (T) N/A 5.2098 in132.329 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129843 / HM129813XD | Bore (d) N/A 5.5105 in139.967 mm | O.D. (D) N/A 8.6564 in219.873 mm | Outer Ring Width (C) N/A 5.5118 in140.000 mm | Width (T) N/A 5.2098 in132.329 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129848 / HM129814D | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 8.6875 in220.663 mm | Outer Ring Width (C) N/A 6.4374 in163.510 mm | Width (T) N/A 6.1354 in155.839 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129843 / HM129814D | Bore (d) N/A 5.5105 in139.967 mm | O.D. (D) N/A 8.6875 in220.663 mm | Outer Ring Width (C) N/A 6.4374 in163.510 mm | Width (T) N/A 6.1354 in155.839 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|