CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1676 - 1700 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.5105 in139.967 mm N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 2.3125 in58.738 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A HM129800 N/A
N/A 5.6870 in144.450 mm N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 2.3125 in58.738 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A HM129800 N/A
N/A 5.5105 in139.967 mm N/A 8.6870 in220.650 mm N/A 5.375 in136.525 mm N/A 6.1250 in155.575 mm N/A 2.3125 in58.738 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A HM129800 N/A
N/A 5.6870 in144.450 mm N/A 8.6870 in220.650 mm N/A 5.375 in136.525 mm N/A 6.1250 in155.575 mm N/A 2.3125 in58.738 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A HM129800 N/A
N/A 5.6870 in144.450 mm N/A 9.8375 in249.873 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.2992 in160 mm N/A 9.8375 in249.873 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 5.9042 in149.967 mm N/A 9.8375 in249.873 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.1870 in157.150 mm N/A 9.8375 in249.873 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.2992 in160 mm N/A 9.9375 in252.413 mm N/A 7.25 in184.15 mm N/A 7.0044 in177.912 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 5.6870 in144.450 mm N/A 9.9375 in252.413 mm N/A 7.25 in184.15 mm N/A 7.0044 in177.912 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 5.9042 in149.967 mm N/A 9.9375 in252.413 mm N/A 7.25 in184.15 mm N/A 7.0044 in177.912 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.1870 in157.150 mm N/A 9.9375 in252.413 mm N/A 7.25 in184.15 mm N/A 7.0044 in177.912 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.1870 in157.150 mm N/A 10.25 in260.350 mm N/A 7 in177.8 mm N/A 5.9999 in152.397 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.2992 in160 mm N/A 10.25 in260.350 mm N/A 7 in177.8 mm N/A 5.9999 in152.397 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 5.9042 in149.967 mm N/A 10.25 in260.350 mm N/A 7 in177.8 mm N/A 5.9999 in152.397 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 5.6870 in144.450 mm N/A 10.25 in260.350 mm N/A 7 in177.8 mm N/A 5.9999 in152.397 mm N/A 2.75 in69.85 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.4995 in165.087 mm N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A 7.1268 in181.021 mm N/A 2.9375 in74.613 mm N/A 309000 lbf1380000 N N/A 46100 lbf205000 N N/A HM136900 N/A
N/A 6.9995 in177.787 mm N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A 7.1268 in181.021 mm N/A 2.9375 in74.613 mm N/A 309000 lbf1380000 N N/A 46100 lbf205000 N N/A HM136900 N/A
N/A 6.1870 in157.150 mm N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A 7.1268 in181.021 mm N/A 2.9375 in74.613 mm N/A 309000 lbf1380000 N N/A 46100 lbf205000 N N/A HM136900 N/A
N/A 5.5 in139.7 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
1676 - 1700 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »