CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1701 - 1725 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.5 in139.7 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.5 in139.7 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 7.0866 in180 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
N/A 6.4951 in164.976 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6772 in68.001 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.75 in171.45 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.75 in171.45 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
1701 - 1725 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »