CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1751 - 1775 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.375 in136.525 mm N/A 6.875 in174.625 mm N/A 3.25 in82.55 mm N/A 508000 lbf2260000 N N/A 75600 lbf336000 N N/A HM256800 N/A
N/A 12.375 in314.325 mm N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.375 in314.325 mm N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 13.125 in333.375 mm N/A 18.5 in469.9 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 674000 lbf3000000 N N/A 100000 lbf446000 N N/A HM262700 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 776000 lbf3450000 N N/A 116000 lbf514000 N N/A HM262700 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
N/A 14.498 in368.249 mm N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 4 in101.6 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A HM265000 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 1050000 lbf4690000 N N/A 157000 lbf698000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15 in381 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 15 in381 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
N/A 14.875 in377.825 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A HM266400 N/A
1751 - 1775 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »