CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1826 - 1850 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 2 in50.8 mm N/A 229000 lbf1020000 N N/A 34200 lbf152000 N N/A L357000 N/A
N/A 6.5 in165.1 mm N/A 8.5 in215.9 mm N/A 1.875 in47.625 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A L433700 N/A
N/A 21.625 in549.275 mm N/A 27.25 in692.15 mm N/A 5.375 in136.525 mm N/A 6.8749 in174.622 mm N/A 3.1875 in80.963 mm N/A 595000 lbf2650000 N N/A 88500 lbf394000 N N/A L476500 N/A
N/A 2.125 in53.975 mm N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 0.7188 in18.258 mm N/A 24500 lbf109000 N N/A 3650 lbf16300 N N/A L507900 N/A
N/A 2.25 in57.15 mm N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 0.7188 in18.258 mm N/A 24500 lbf109000 N N/A 3650 lbf16300 N N/A L507900 N/A
N/A 2.25 in57.15 mm N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 0.7188 in18.258 mm N/A 24500 lbf109000 N N/A 3650 lbf16300 N N/A L507900 N/A
N/A 2.125 in53.975 mm N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 0.7188 in18.258 mm N/A 24500 lbf109000 N N/A 3650 lbf16300 N N/A L507900 N/A
N/A 4 in101.6 mm N/A 5.75 in146.05 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.8438 in21.433 mm N/A 37600 lbf167000 N N/A 5600 lbf24900 N N/A L521900 N/A
N/A 4 in101.6 mm N/A 5.75 in146.05 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.21 mm N/A 0.8438 in21.433 mm N/A 37600 lbf167000 N N/A 5600 lbf24900 N N/A L521900 N/A
N/A 4.25 in107.95 mm N/A 5.75 in146.05 mm N/A 2.125 in53.975 mm N/A 2.4999 in63.497 mm N/A 0.8438 in21.433 mm N/A 34800 lbf155000 N N/A 5180 lbf23100 N N/A L521900 N/A
N/A 4 in101.6 mm N/A 5.75 in146.05 mm N/A 2.125 in53.975 mm N/A 2.4999 in63.497 mm N/A 0.8438 in21.433 mm N/A 37600 lbf167000 N N/A 5600 lbf24900 N N/A L521900 N/A
N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 1.0938 in27.783 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A L540000 N/A
N/A 7.874 in200 mm N/A 10 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 1.0938 in27.783 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A L540000 N/A
N/A 7.874 in200 mm N/A 10 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 1.0938 in27.783 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A L540000 N/A
N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 1.0938 in27.783 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A L540000 N/A
N/A 11.5 in292.1 mm N/A 14.75 in374.65 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 1.875 in47.625 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A L555200 N/A
N/A 11 in279.4 mm N/A 14.75 in374.65 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 1.875 in47.625 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A L555200 N/A
N/A 11.5 in292.1 mm N/A 14.75 in374.65 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 1.875 in47.625 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A L555200 N/A
N/A 11 in279.4 mm N/A 14.75 in374.65 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 1.875 in47.625 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A L555200 N/A
N/A 2.5 in63.5 mm N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 0.75 in19.05 mm N/A 26200 lbf117000 N N/A 3910 lbf17400 N N/A L610500 N/A
N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 1.5 in38.1 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 46300 lbf206000 N N/A 6890 lbf30600 N N/A L623100 N/A
N/A 4.75 in120.65 mm N/A 6.375 in161.925 mm N/A 2.125 in53.975 mm N/A 2.5 in63.5 mm N/A 0.8438 in21.433 mm N/A 41200 lbf183000 N N/A 6140 lbf27300 N N/A L624500 N/A
N/A 3 in76.2 mm N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 0.75 in19.05 mm N/A 27100 lbf120000 N N/A 4030 lbf17900 N N/A L814700 N/A
N/A 3 in76.2 mm N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 0.75 in19.05 mm N/A 27100 lbf120000 N N/A 4030 lbf17900 N N/A L814700 N/A
N/A 13.1102 in332.999 mm N/A 16.375 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 1.875 in47.625 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A L860000 N/A
1826 - 1850 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »