CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L860049A / L860010CD | Bore (d) N/A 12.9880 in329.895 mm | O.D. (D) N/A 16.375 in415.925 mm | Outer Ring Width (C) N/A 2.9375 in74.613 mm | Width (T) N/A 3.9374 in100.01 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf844000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28300 lbf126000 N | Series N/A L860000 |
CAD
N/A
|
| L860048-90023 | Bore (d) N/A 13 in330.2 mm | O.D. (D) N/A 16.375 in415.925 mm | Outer Ring Width (C) N/A 2.9375 in74.613 mm | Width (T) N/A 3.9374 in100.01 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf844000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28300 lbf126000 N | Series N/A L860000 |
CAD
N/A
|
| L860049-902A1 | Bore (d) N/A 13 in330.2 mm | O.D. (D) N/A 16.375 in415.925 mm | Outer Ring Width (C) N/A 2.9375 in74.613 mm | Width (T) N/A 3.9374 in100.01 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf844000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28300 lbf126000 N | Series N/A L860000 |
CAD
N/A
|
| LL365348 / LL365310XD | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 17.3750 in441.325 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91000 lbf405000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60300 N | Series N/A LL365300 |
CAD
N/A
|
| LL537649-90016 | Bore (d) N/A 7.25 in184.15 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 1.625 in41.275 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 67900 lbf302000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10100 lbf45000 N | Series N/A LL537600 |
CAD
N/A
|
| LL771948-902A2 | Bore (d) N/A 18.75 in476.25 mm | O.D. (D) N/A 22.25 in565.15 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 184000 lbf817000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 27400 lbf122000 N | Series N/A LL771900 |
CAD
N/A
|
| LL789849-90012 | Bore (d) N/A 70.2500 in1784.350 mm | O.D. (D) N/A 79.0000 in2006.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 9.5000 in241.300 mm | Inner Ring Width (B) N/A 4.1875 in106.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1890000 lbf8410000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 282000 lbf1250000 N | Series N/A LL789800 |
CAD
N/A
|
| LM119348-902A4 | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.25 in57.15 mm | Width (T) N/A 2.6873 in68.257 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54600 lbf243000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8140 lbf36200 N | Series N/A LM119300 |
CAD
N/A
|
| LM241149-902A5 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 10.875 in276.225 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.5624 in90.485 mm | Inner Ring Width (B) N/A 1.6875 in42.863 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf764000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A LM241100 |
CAD
N/A
|
| LM241149 / LM241110DC | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 10.875 in276.225 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.5624 in90.485 mm | Inner Ring Width (B) N/A 1.6875 in42.863 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf764000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A LM241100 |
CAD
N/A
|
| LM249748-902A7 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 13.6875 in347.663 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6875 in42.863 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 240000 lbf1070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35700 lbf159000 N | Series N/A LM249700 |
CAD
N/A
|
| LM272249-90021 | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272235-902A6 | Bore (d) N/A 18 in457.2 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 760000 lbf3380000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 113000 lbf503000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272249 / LM272210DC | Bore (d) N/A 19 in482.6 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 662000 lbf2950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98600 lbf439000 N | Series N/A LM272200 |
CAD
N/A
|
| LM272235 / LM272210DC | Bore (d) N/A 18 in457.2 mm | O.D. (D) N/A 24.25 in615.95 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.25 in184.15 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 760000 lbf3380000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 113000 lbf503000 N | Series N/A LM272200 |
CAD
N/A
|
| LM330448-903A5 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 8 in203.2 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf493000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73400 N | Series N/A LM330400 |
CAD
N/A
|
| LM377449-902D1 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM446349-90011 | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.25 in311.15 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 173000 lbf768000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25700 lbf114000 N | Series N/A LM446300 |
CAD
N/A
|
| LM451349A / LM451310CD | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349AX / LM451310CD | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349V / LM451310CD | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 264000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39300 lbf175000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349W / LM451310CD | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451349-90123 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 291000 lbf1290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 43300 lbf193000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451347 / LM451310CD | Bore (d) N/A 10.4321 in264.975 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.4409 in61.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37100 lbf165000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345-90118 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|