CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M241549-902A3 | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547A / M241510CD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37000 lbf165000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-902A2 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241543-90021 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547V / M241510CD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 295000 lbf1310000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 43900 lbf195000 N | Series N/A M241500 |
CAD
N/A
|
| M241543 / M241510DA | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547A / M241510DA | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37000 lbf165000 N | Series N/A M241500 |
CAD
N/A
|
| M241545 / M241510DA | Bore (d) N/A 7.9060 in200.812 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf975000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32600 lbf145000 N | Series N/A M241500 |
CAD
N/A
|
| M241549 / M241510DA | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547V / M241510DA | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 295000 lbf1310000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 43900 lbf195000 N | Series N/A M241500 |
CAD
N/A
|
| M241547 / M241510DA | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241549 / M241513D | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241543 / M241513D | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547V / M241513D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 295000 lbf1310000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 43900 lbf195000 N | Series N/A M241500 |
CAD
N/A
|
| M241545 / M241513D | Bore (d) N/A 7.9060 in200.812 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf975000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32600 lbf145000 N | Series N/A M241500 |
CAD
N/A
|
| M241547 / M241513D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547A / M241513D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37000 lbf165000 N | Series N/A M241500 |
CAD
N/A
|
| M241547C / M241513D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 lbf1200000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40100 lbf178000 N | Series N/A M241500 |
CAD
N/A
|
| M241545 / M241513XD | Bore (d) N/A 7.9060 in200.812 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf975000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32600 lbf145000 N | Series N/A M241500 |
CAD
N/A
|
| M241549 / M241513XD | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547V / M241513XD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 295000 lbf1310000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 43900 lbf195000 N | Series N/A M241500 |
CAD
N/A
|
| M241547A / M241513XD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37000 lbf165000 N | Series N/A M241500 |
CAD
N/A
|
| M241547 / M241513XD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241543 / M241513XD | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M244249-90118 | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 lbf1210000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40500 lbf180000 N | Series N/A M244200 |
CAD
N/A
|