CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
176 - 200 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 15.625 in396.875 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.625 in396.875 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.5 in393.7 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.625 in396.875 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.625 in396.875 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.5 in393.7 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.5 in393.7 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.625 in396.875 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.4 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.4 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.625 in396.875 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.4 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 16 in406.4 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.625 in396.875 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.5 in393.7 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 15.625 in396.875 mm N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
N/A 17 in431.8 mm N/A 23.75 in603.25 mm N/A 4.125 in104.775 mm N/A 6.2849 in159.636 mm N/A 2.875 in73.025 mm N/A 441000 lbf1960000 N N/A 65700 lbf292000 N N/A 240000 N/A
N/A 16.9375 in430.213 mm N/A 23.75 in603.25 mm N/A 4.125 in104.775 mm N/A 6.2849 in159.636 mm N/A 2.875 in73.025 mm N/A 441000 lbf1960000 N N/A 65700 lbf292000 N N/A 240000 N/A
N/A 1.1875 in30.163 mm N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A 1.7501 in44.453 mm N/A 0.7470 in18.974 mm N/A 21900 lbf97300 N N/A 3260 lbf14500 N N/A 24000 N/A
N/A 1.125 in28.575 mm N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A 1.7501 in44.453 mm N/A 0.7470 in18.974 mm N/A 21900 lbf97300 N N/A 3260 lbf14500 N N/A 24000 N/A
N/A 19 in482.6 mm N/A 24.995 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 3.1875 in80.963 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A 243000 N/A
N/A 19.625 in498.475 mm N/A 24.995 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 3.1875 in80.963 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A 243000 N/A
176 - 200 of 4804 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »