CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE241693-90032 | Bore (d) N/A 16.9375 in430.213 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 6.035 in153.289 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241701-902A9 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 6.035 in153.289 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 N | Series N/A 240000 |
CAD
N/A
|
| EE243192-902A6 | Bore (d) N/A 19.253 in489.026 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 380000 N | Series N/A 243000 |
CAD
N/A
|
| EE291201-903A9 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.9370 in176.200 mm | Width (T) N/A 8.8120 in223.825 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 230000 N | Series N/A 290000 |
CAD
N/A
|
| EE295102-904A2 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295110-902A3 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 628000 N | Series N/A 295000 |
CAD
N/A
|
| EE328167-902A3 | Bore (d) N/A 16.75 in425.45 mm | O.D. (D) N/A 26.996 in685.698 mm | Outer Ring Width (C) N/A 9.25 in234.95 mm | Width (T) N/A 12.25 in311.15 mm | Inner Ring Width (B) N/A 5.622 in142.799 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 lbf5450000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 812000 N | Series N/A 328000 |
CAD
N/A
|
| EE426200-902A1 | Bore (d) N/A 20 in508 mm | O.D. (D) N/A 33 in838.2 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 lbf6290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 936000 N | Series N/A 426000 |
CAD
N/A
|
| EE571602-90026 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-90013 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-90031 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-902A2 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 528000 N | Series N/A 570000 |
CAD
N/A
|
| EE640192 / 640262D | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 26.2470 in666.674 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.7188 in94.458 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 928000 lbf4130000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 614000 N | Series N/A 640000 |
CAD
N/A
|
| EE649237-90082 | Bore (d) N/A 23.738 in602.945 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649239-902A1 | Bore (d) N/A 23.926 in607.72 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 677000 N | Series N/A 649000 |
CAD
N/A
|
| EE655270-904A5 | Bore (d) N/A 27 in685.8 mm | O.D. (D) N/A 34.5 in876.3 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 lbf4790000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 714000 N | Series N/A 655000 |
CAD
N/A
|
| EE662303-902A2 | Bore (d) N/A 23 in584.2 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 8.4375 in214.313 mm | Width (T) N/A 11.7501 in298.453 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1950000 lbf8670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1290000 N | Series N/A 660000 |
CAD
N/A
|
| EE737173-90029 | Bore (d) N/A 17.375 in441.325 mm | O.D. (D) N/A 26 in660.4 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.6875 in195.262 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 689000 lbf3070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 457000 N | Series N/A 737000 |
CAD
N/A
|
| EE737181-90025 | Bore (d) N/A 18 in457.2 mm | O.D. (D) N/A 26 in660.4 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.6875 in195.262 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 689000 lbf3070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 457000 N | Series N/A 737000 |
CAD
N/A
|
| EE737181-902A3 | Bore (d) N/A 18 in457.2 mm | O.D. (D) N/A 26 in660.4 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.6875 in195.262 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 689000 lbf3070000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 457000 N | Series N/A 737000 |
CAD
N/A
|
| EE743240-902A6 | Bore (d) N/A 24 in609.6 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 538000 N | Series N/A 743000 |
CAD
N/A
|
| EE749260-904A7 | Bore (d) N/A 26 in660.4 mm | O.D. (D) N/A 33.6584 in854.923 mm | Outer Ring Width (C) N/A 5.3504 in135.900 mm | Width (T) N/A 7.3358 in186.329 mm | Inner Ring Width (B) N/A 3.3649 in85.468 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 877000 lbf3900000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 581000 N | Series N/A 749000 |
CAD
N/A
|
| EE822100-902A3 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460000 lbf2050000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 305000 N | Series N/A 822000 |
CAD
N/A
|
| EE833160X-902A1 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 23.25 in590.55 mm | Outer Ring Width (C) N/A 6.875 in174.625 mm | Width (T) N/A 9 in228.6 mm | Inner Ring Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 903000 lbf4020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 598000 N | Series N/A 833000 |
CAD
N/A
|
| EE843220-90043 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.2500 in742.950 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 536000 N | Series N/A 843000 |
CAD
N/A
|