CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE107057-90065 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107057-90066 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107057-90067 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107057-902A1 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107057-902A3 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90065 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90068 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90075 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90077 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90069 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-902A2 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90066 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90071 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90074 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE109120-90032 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16.25 in412.75 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.875 in123.825 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36000 lbf160000 N | Series N/A 109000 |
CAD
N/A
|
| EE109120-90024 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16.25 in412.75 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.875 in123.825 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36000 lbf160000 N | Series N/A 109000 |
CAD
N/A
|
| EE109120-90025 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16.25 in412.75 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.875 in123.825 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36000 lbf160000 N | Series N/A 109000 |
CAD
N/A
|
| EE113089-90011 | Bore (d) N/A 8.992 in228.397 mm | O.D. (D) N/A 17 in431.8 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113089-904A1 | Bore (d) N/A 8.992 in228.397 mm | O.D. (D) N/A 17 in431.8 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113091-90034 | Bore (d) N/A 8.9945 in228.46 mm | O.D. (D) N/A 17 in431.8 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113091-90017 | Bore (d) N/A 8.9945 in228.46 mm | O.D. (D) N/A 17 in431.8 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113091-902A3 | Bore (d) N/A 8.9945 in228.46 mm | O.D. (D) N/A 17 in431.8 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE114080-90018 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.75 in196.85 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 477000 lbf2120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71000 lbf316000 N | Series N/A 114000 |
CAD
N/A
|
| EE114080-902A4 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.75 in196.85 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 477000 lbf2120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71000 lbf316000 N | Series N/A 114000 |
CAD
N/A
|