CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
2201 - 2225 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 9.75 in247.65 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
N/A 9.75 in247.65 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
N/A 9.75 in247.65 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
N/A 9.5 in241.3 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
N/A 9.5 in241.3 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
N/A 9.5 in241.3 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
N/A 9.5 in241.3 mm N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
N/A 1.1806 in29.987 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
N/A 14.5 in368.3 mm N/A 23.5 in596.9 mm N/A 5.25 in133.35 mm N/A 7.9999 in203.197 mm N/A 3.625 in92.075 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A 180000 N/A
N/A 1.75 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.75 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.75 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.75 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.75 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.75 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.75 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.75 in44.45 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.8125 in46.038 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.8125 in46.038 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 1.8125 in46.038 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
2201 - 2225 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »