CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 25580-90095 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25580-90098 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25584-90080 | Bore (d) N/A 1.771 in44.983 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25584-90085 | Bore (d) N/A 1.771 in44.983 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25581-90118 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25590-90038 | Bore (d) N/A 1.796 in45.618 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| EE275095-902A2 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275095-902A3 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275095-902A4 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275095-902A5 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275095-902A6 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105-902A1 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105-902A3 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105-902A4 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105-902A5 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108-902A2 | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108-902A4 | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100-90060 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100-90089 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| 27875-90036 | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27875-90039 | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27881-90017 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27881-902A1 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-99407 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-90014 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|