CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 27880-90015 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-90016 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-90021 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-90023 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-90028 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-90037 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-90040 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-90042 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-907A1 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-907A2 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 28150-99407 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28150-90025 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28150-902A1 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28158-99407 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28158-90095 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28158-90043 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28158-90075 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28158-90094 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| EE285160-90047 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| EE285162-90045 | Bore (d) N/A 16.125 in409.575 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| 28980-90100 | Bore (d) N/A 2.3613 in59.977 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28985-90022 | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28985-90034 | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28985-90049 | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28985-90062 | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|