CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 28985-90040 | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28985-90098 | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28985-902A2 | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28995-90068 | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28995-90076 | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28995-90101 | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28995-902A5 | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28995-902A6 | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28995-903A4 | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| EE291175-902A3 | Bore (d) N/A 11.75 in298.45 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291175-902A4 | Bore (d) N/A 11.75 in298.45 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291175-902A6 | Bore (d) N/A 11.75 in298.45 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-902A2 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-902A3 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-90089 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-90090 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-902A6 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-902A8 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291250-90091 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291250-90092 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291250-90093 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291250-902A2 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291250-902A3 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291250-902A5 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291250-902B1 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|