CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE291250-902B2 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| 29586-90079 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51100 lbf227000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7610 lbf33800 N | Series N/A 29500 |
CAD
N/A
|
| 29675-90019 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-902B1 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-903B2 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90016 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90042 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90043 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90044 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90079 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90091 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90142 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90146 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29688-90148 | Bore (d) N/A 2.9062 in73.817 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90120 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90066 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90027 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90028 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90030 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90029 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90033 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90034 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90083 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90112 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90085 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|