CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 29685-90086 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90087 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90152 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90134 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90141 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-902A7 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-905A6 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29875-90022 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| 29875-90023 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| EE333137-90041 | Bore (d) N/A 13.75 in349.25 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333137-90042 | Bore (d) N/A 13.75 in349.25 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-90038 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-90040 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-90041 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-90042 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-90043 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-90044 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-90046 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-90047 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-902A1 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-902A3 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-902A4 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| 33225-90091 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33251-90085 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287-90065 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|