CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33287-90087 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287-90082 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287-90092 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287-90107 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287-90109 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287-902A2 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33281-902A4 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33281-903A3 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-90078 | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-90100 | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-902A1 | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-902A2 | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33890-90076 | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33890-902A1 | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895-90030 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895-90046 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895-90023 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895-90031 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895-90049 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895-90060 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895-902A2 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895-902A7 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33889-90063 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33889-90097 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33889-90073 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|