CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
251 - 275 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 11.81 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.125 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
N/A 11.81 in299.974 mm N/A 17.246 in438.048 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.125 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
N/A 11.994 in304.648 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.125 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
N/A 12.0079 in305.001 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.125 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.75 in120.65 mm N/A 4.75 in120.65 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A 130000 N/A
N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 6.5000 in165.100 mm N/A 6.5 in165.1 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A 130000 N/A
N/A 9 in228.6 mm N/A 14 in355.6 mm N/A 5.0000 in127.000 mm N/A 4.75 in120.65 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A 130000 N/A
N/A 8 in203.2 mm N/A 12.5625 in319.088 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.375 in34.925 mm N/A 207000 lbf919000 N N/A 132000 N/A
N/A 8 in203.2 mm N/A 12.5 in317.5 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.375 in34.925 mm N/A 207000 lbf919000 N N/A 132000 N/A
N/A 10.25 in260.35 mm N/A 14.5 in368.3 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.6875 in42.863 mm N/A 266000 lbf1180000 N N/A 134000 N/A
N/A 11 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 342000 lbf1520000 N N/A 135000 N/A
N/A 11 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 342000 lbf1520000 N N/A 135000 N/A
N/A 13.0040 in330.302 mm N/A 17.2450 in438.023 mm N/A 4.5 in114.3 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 287000 lbf1280000 N N/A 138000 N/A
N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 3.75 in95.25 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
N/A 13.625 in346.075 mm N/A 18.5 in469.9 mm N/A 3.75 in95.25 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
N/A 13.625 in346.075 mm N/A 19 in482.6 mm N/A 3.75 in95.25 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
N/A 14.0310 in356.387 mm N/A 19.25 in488.95 mm N/A 4 in101.6 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
N/A 14.0310 in356.387 mm N/A 18.5 in469.9 mm N/A 4 in101.6 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
N/A 10 in254 mm N/A 14.5 in368.3 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A
N/A 10 in254 mm N/A 14.372 in365.049 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A
N/A 10 in254 mm N/A 14 in355.6 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A
N/A 6.25 in158.75 mm N/A 11.25 in285.75 mm N/A 4.9375 in125.413 mm N/A 5.0625 in128.588 mm N/A 2.1875 in55.563 mm N/A 280000 lbf1240000 N N/A 217000 N/A
N/A 6.25 in158.75 mm N/A 11.25 in285.75 mm N/A 4.9375 in125.413 mm N/A 5.0625 in128.588 mm N/A 2.1875 in55.563 mm N/A 280000 lbf1240000 N N/A 217000 N/A
N/A 9.75 in247.65 mm N/A 15.75 in400.05 mm N/A 4.5 in114.3 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 343000 lbf1530000 N N/A 220000 N/A
N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.5 in114.3 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 324000 lbf1440000 N N/A 220000 N/A
251 - 275 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »