CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
301 - 325 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 6.25 in158.75 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7 in177.8 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7 in177.8 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7 in177.8 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7 in177.8 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7 in177.8 mm N/A 12 in304.8 mm N/A 4.5 in114.3 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.625 in117.475 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.625 in117.475 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
N/A 29.5 in749.3 mm N/A 42.0000 in1066.800 mm N/A 13.7500 in349.250 mm N/A 14.2500 in361.950 mm N/A 6 in152.4 mm N/A 2790000 lbf12400000 N N/A 325000 N/A
N/A 11.994 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.125 in53.975 mm N/A 432000 lbf1920000 N N/A 329000 N/A
N/A 11.75 in298.45 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.125 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A
N/A 11.994 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.125 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A
N/A 7.5 in190.5 mm N/A 14.1732 in359.999 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 7.5 in190.5 mm N/A 14.372 in365.049 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 7.5 in190.5 mm N/A 14.5 in368.3 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 8 in203.2 mm N/A 14.372 in365.049 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 8 in203.2 mm N/A 14.1732 in359.999 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 9 in228.6 mm N/A 15.75 in400.05 mm N/A 6.3750 in161.925 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 440000 lbf1960000 N N/A 430000 N/A
N/A 30 in762 mm N/A 51.0000 in1295.400 mm N/A 12.2500 in311.150 mm N/A 12.25 in311.15 mm N/A 5.125 in130.175 mm N/A 2910000 lbf13000000 N N/A 433000 N/A
N/A 10.25 in260.35 mm N/A 16.5 in419.1 mm N/A 6.125 in155.575 mm N/A 6.2499 in158.747 mm N/A 2.4375 in61.913 mm N/A 440000 lbf1960000 N N/A 435000 N/A
N/A 6 in152.4 mm N/A 12.5 in317.5 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.4375 in61.913 mm N/A 389000 lbf1730000 N N/A 450000 N/A
301 - 325 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »