CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
326 - 350 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.4375 in61.913 mm N/A 389000 lbf1730000 N N/A 450000 N/A
N/A 13 in330.2 mm N/A 19 in482.6 mm N/A 5.8125 in147.638 mm N/A 6 in152.4 mm N/A 2.375 in60.325 mm N/A 489000 lbf2180000 N N/A 526000 N/A
N/A 9 in228.6 mm N/A 16.7500 in425.450 mm N/A 6.5000 in165.100 mm N/A 7 in177.8 mm N/A 3 in76.2 mm N/A 608000 lbf2700000 N N/A 700000 N/A
N/A 11 in279.4 mm N/A 18.5 in469.9 mm N/A 7.25 in184.15 mm N/A 7.4999 in190.497 mm N/A 2.75 in69.85 mm N/A 631000 lbf2810000 N N/A 722000 N/A
N/A 12 in304.8 mm N/A 22 in558.8 mm N/A 11.2500 in285.750 mm N/A 11.2500 in285.750 mm N/A 3.875 in98.425 mm N/A 1210000 lbf5390000 N N/A 790000 N/A
N/A 9.5 in241.3 mm N/A 16.5 in419.1 mm N/A 6.875 in174.625 mm N/A 6.9999 in177.797 mm N/A 2.8125 in71.438 mm N/A 595000 lbf2650000 N N/A 821000 N/A
N/A 10.25 in260.35 mm N/A 17.5 in444.5 mm N/A 7.7500 in196.850 mm N/A 7.75 in196.85 mm N/A 2.875 in73.025 mm N/A 631000 lbf2810000 N N/A 823000 N/A
N/A 16 in406.4 mm N/A 23.25 in590.55 mm N/A 7.6250 in193.675 mm N/A 7.6249 in193.672 mm N/A 3.1875 in80.963 mm N/A 903000 lbf4020000 N N/A 833000 N/A
N/A 11.5 in292.1 mm N/A 18.7500 in476.250 mm N/A 5.625 in142.875 mm N/A 5.4695 in138.925 mm N/A 2.25 in57.15 mm N/A 591000 lbf2630000 N N/A 920000 N/A
N/A 11.5 in292.1 mm N/A 18.5 in469.9 mm N/A 5.625 in142.875 mm N/A 5.4695 in138.925 mm N/A 2.25 in57.15 mm N/A 591000 lbf2630000 N N/A 920000 N/A
N/A 12 in304.8 mm N/A 19.5 in495.3 mm N/A 5.5625 in141.288 mm N/A 5.4312 in137.952 mm N/A 2.125 in53.975 mm N/A 607000 lbf2700000 N N/A 940000 N/A
N/A 5.375 in136.525 mm N/A 8.875 in225.425 mm N/A 4.75 in120.65 mm N/A 4.75 in120.65 mm N/A 2.0625 in52.388 mm N/A 253000 lbf1130000 N N/A H228600 N/A
N/A 7.375 in187.325 mm N/A 12.5970 in319.964 mm N/A 6.3750 in161.925 mm N/A 6.6250 in168.275 mm N/A 2.5625 in65.088 mm N/A 410000 lbf1830000 N N/A H239600 N/A
N/A 7.375 in187.325 mm N/A 12.625 in320.675 mm N/A 6.3750 in161.925 mm N/A 6.6250 in168.275 mm N/A 2.5625 in65.088 mm N/A 410000 lbf1830000 N N/A H239600 N/A
N/A 8.125 in206.375 mm N/A 13.25 in336.55 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 3.0625 in77.788 mm N/A 530000 lbf2360000 N N/A H242600 N/A
N/A 8.625 in219.075 mm N/A 14.125 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 566000 lbf2520000 N N/A H244800 N/A
N/A 8.625 in219.075 mm N/A 14.125 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 566000 lbf2520000 N N/A H244800 N/A
N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 8.2500 in209.550 mm N/A 8.2499 in209.547 mm N/A 3.5625 in90.488 mm N/A 694000 lbf3090000 N N/A H247500 N/A
N/A 6.1250 in155.575 mm N/A 9.75 in247.65 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 2.0625 in52.388 mm N/A 248000 lbf1100000 N N/A H432500 N/A
N/A 4.5 in114.3 mm N/A 8.375 in212.725 mm N/A 6 in152.4 mm N/A 5.6249 in142.872 mm N/A 2.125 in53.975 mm N/A 266000 lbf1180000 N N/A HH224300 N/A
N/A 5 in127 mm N/A 11.375 in288.925 mm N/A 6.25 in158.75 mm N/A 5.875 in149.225 mm N/A 2.25 in57.15 mm N/A 447000 lbf1990000 N N/A HH231600 N/A
N/A 5 in127 mm N/A 11.625 in295.275 mm N/A 6.25 in158.75 mm N/A 5.875 in149.225 mm N/A 2.25 in57.15 mm N/A 447000 lbf1990000 N N/A HH231600 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 451000 lbf2010000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 451000 lbf2010000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.5 in317.5 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 451000 lbf2010000 N N/A HH234000 N/A
326 - 350 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »