CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
351 - 375 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 9.75 in247.65 mm N/A 16 in406.4 mm N/A 8.6250 in219.075 mm N/A 8.5000 in215.900 mm N/A 3.6875 in93.663 mm N/A 769000 lbf3420000 N N/A HH249900 N/A
N/A 11 in279.4 mm N/A 18 in457.2 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A
N/A 11.9375 in303.213 mm N/A 19.5 in495.3 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A
N/A 6.875 in174.625 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.8898 in48.001 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.8898 in48.001 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.4163 in289.974 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.8898 in48.001 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7 in177.8 mm N/A 11.375 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 9.8750 in250.825 mm N/A 16.997 in431.724 mm N/A 5.5 in139.7 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 9.8750 in250.825 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 9.8750 in250.825 mm N/A 16.997 in431.724 mm N/A 5.5 in139.7 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 9.8750 in250.825 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 5.5 in139.7 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 6 in152.4 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 6 in152.4 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 6 in152.4 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 6 in152.4 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 6 in152.4 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 605000 lbf2690000 N N/A HM252300 N/A
N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 6 in152.4 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 605000 lbf2690000 N N/A HM252300 N/A
N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A
N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A
351 - 375 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »