CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
401 - 425 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 27.8750 in708.025 mm N/A 36.6250 in930.275 mm N/A 10.7500 in273.050 mm N/A 10.7500 in273.050 mm N/A 4.5625 in115.888 mm N/A 1810000 lbf8060000 N N/A LM282500 N/A
N/A 36.9375 in938.213 mm N/A 50 in1270 mm N/A 15.7500 in400.050 mm N/A 15.7499 in400.047 mm N/A 6.6875 in169.863 mm N/A 3570000 lbf15900000 N N/A LM287600 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.75 in44.45 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.75 in44.45 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.75 in44.45 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.75 in44.45 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.75 in44.45 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.75 in44.45 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.75 in44.45 mm N/A 338000 lbf1500000 N N/A LM451300 N/A
N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.75 in44.45 mm N/A 338000 lbf1500000 N N/A LM451300 N/A
N/A 10.75 in273.05 mm N/A 14.961 in380.009 mm N/A 4.625 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A
N/A 10.75 in273.05 mm N/A 14.996 in380.898 mm N/A 4.625 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A
N/A 11.0070 in279.578 mm N/A 14.961 in380.009 mm N/A 4.625 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A
N/A 11.25 in285.75 mm N/A 14.961 in380.009 mm N/A 4.625 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A
N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A
N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A
N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 6 in152.4 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A
N/A 8.5 in215.9 mm N/A 11.375 in288.925 mm N/A 3.375 in85.725 mm N/A 3.3749 in85.722 mm N/A 1.375 in34.925 mm N/A 168000 lbf748000 N N/A LM742700 N/A
N/A 8.5 in215.9 mm N/A 11.25 in285.75 mm N/A 3.375 in85.725 mm N/A 3.3749 in85.722 mm N/A 1.375 in34.925 mm N/A 168000 lbf748000 N N/A LM742700 N/A
N/A 13 7/16 in341.313 mm N/A 17.996 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 358000 lbf1590000 N N/A LM761600 N/A
N/A 13.5060 in343.052 mm N/A 17.996 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 411000 lbf1830000 N N/A LM761600 N/A
N/A 13.5060 in343.052 mm N/A 17.996 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 411000 lbf1830000 N N/A LM761600 N/A
N/A 15.5 in393.7 mm N/A 21.5 in546.1 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 2.125 in53.975 mm N/A 513000 lbf2280000 N N/A LM767700 N/A
N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 2.125 in53.975 mm N/A 513000 lbf2280000 N N/A LM767700 N/A
N/A 19.253 in489.026 mm N/A 24.995 in634.873 mm N/A 6.0625 in153.988 mm N/A 6.0625 in153.988 mm N/A 2.4375 in61.913 mm N/A 728000 lbf3240000 N N/A LM772700 N/A
401 - 425 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »