CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
76 - 100 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 2.4375 in61.913 mm N/A 4.375 in111.125 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.875 in73.025 mm N/A 2.2047 in55.999 mm N/A 0.625 in15.875 mm N/A 36600 lbf163000 N N/A 395 N/A
N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.875 in73.025 mm N/A 1.1875 in30.163 mm N/A 65300 lbf291000 N N/A 39500 N/A
N/A 2.5 in63.5 mm N/A 4.7238 in119.985 mm N/A 2.375 in60.325 mm N/A 2.5787 in65.499 mm N/A 1.0610 in26.949 mm N/A 65300 lbf291000 N N/A 39500 N/A
N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
N/A 2.4375 in61.913 mm N/A 4.5900 in116.586 mm N/A 2.187 in55.55 mm N/A 3.0765 in78.143 mm N/A 1.1859 in30.122 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.187 in55.55 mm N/A 2.3247 in59.047 mm N/A 0.7480 in18.999 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.468 in113.487 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.8661 in21.999 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.468 in113.487 mm N/A 2.187 in55.55 mm N/A 2.3167 in58.844 mm N/A 0.8060 in20.472 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.375 in111.125 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.187 in55.55 mm N/A 2.2047 in55.999 mm N/A 0.625 in15.875 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.5807 in65.550 mm N/A 1.063 in27 mm N/A 38700 lbf172000 N N/A 395 N/A
N/A 3.625 in92.075 mm N/A 5.9045 in149.974 mm N/A 2.2812 in57.942 mm N/A 2.4999 in63.497 mm N/A 0.9688 in24.608 mm N/A 63800 lbf284000 N N/A 42000 N/A
N/A 3.625 in92.075 mm N/A 5.875 in149.225 mm N/A 2.2812 in57.942 mm N/A 2.4999 in63.497 mm N/A 0.9688 in24.608 mm N/A 63800 lbf284000 N N/A 42000 N/A
N/A 3.625 in92.075 mm N/A 5.8437 in148.43 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 1 in25.4 mm N/A 63800 lbf284000 N N/A 42000 N/A
N/A 3.625 in92.075 mm N/A 5.8437 in148.43 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 0.8438 in21.433 mm N/A 63800 lbf284000 N N/A 42000 N/A
N/A 3.625 in92.075 mm N/A 5.8437 in148.43 mm N/A 2.2812 in57.942 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 63800 lbf284000 N N/A 42000 N/A
N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3 in76.2 mm N/A 3.0001 in76.203 mm N/A 1.3125 in33.338 mm N/A 105000 lbf466000 N N/A 48200 N/A
76 - 100 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »