CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
126 - 150 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A
N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A
N/A 3.1875 in80.963 mm N/A 5.5111 in139.982 mm N/A 3.1549 in80.134 mm N/A 3.0881 in78.438 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A
N/A 5 in127 mm N/A 8 in203.2 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
N/A 5.25 in133.35 mm N/A 7.75 in196.85 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
N/A 5.25 in133.35 mm N/A 8 in203.2 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
N/A 7 in177.8 mm N/A 9.75 in247.65 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 1.5 in38.1 mm N/A 159000 lbf705000 N N/A 67700 N/A
N/A 7 in177.8 mm N/A 9.75 in247.65 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 1.5 in38.1 mm N/A 159000 lbf705000 N N/A 67700 N/A
N/A 8.125 in206.375 mm N/A 11 in279.4 mm N/A 3.4375 in87.313 mm N/A 3.4375 in87.313 mm N/A 1.4375 in36.513 mm N/A 166000 lbf738000 N N/A 67900 N/A
N/A 8.125 in206.375 mm N/A 11.125 in282.575 mm N/A 3.4375 in87.313 mm N/A 3.4375 in87.313 mm N/A 1.4375 in36.513 mm N/A 166000 lbf738000 N N/A 67900 N/A
N/A 3.9453 in100.211 mm N/A 6.75 in171.45 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A
N/A 3.9453 in100.211 mm N/A 6.625 in168.275 mm N/A 3.75 in95.25 mm N/A 3.7499 in95.247 mm N/A 1.375 in34.925 mm N/A 97800 lbf435000 N N/A 675 N/A
N/A 3.9453 in100.211 mm N/A 6.625 in168.275 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A
N/A 3.9453 in100.211 mm N/A 6.6919 in169.974 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A
N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 3.8749 in98.422 mm N/A 1.375 in34.925 mm N/A 142000 lbf633000 N N/A 71000 N/A
N/A 5.1183 in130.005 mm N/A 8.5625 in217.488 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.1183 in130.005 mm N/A 8.5 in215.9 mm N/A 4.8750 in123.825 mm N/A 5.3750 in136.525 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.1183 in130.005 mm N/A 8.5 in215.9 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.1183 in130.005 mm N/A 8.4636 in214.975 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.1183 in130.005 mm N/A 8.5 in215.9 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.125 in130.175 mm N/A 8.5 in215.9 mm N/A 4 in101.6 mm N/A 4.5 in114.3 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.125 in130.175 mm N/A 8.5 in215.9 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.125 in130.175 mm N/A 8.4636 in214.975 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.125 in130.175 mm N/A 8.5 in215.9 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
126 - 150 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »