CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
151 - 175 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 5.125 in130.175 mm N/A 8.5 in215.9 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.125 in130.175 mm N/A 8.5625 in217.488 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 1.375 in34.925 mm N/A 150000 lbf665000 N N/A 74000 N/A
N/A 5.5 in139.7 mm N/A 8.5625 in217.488 mm N/A 4.1875 in106.363 mm N/A 3.7260 in94.640 mm N/A 1.375 in34.925 mm N/A 134000 lbf594000 N N/A 74000 N/A
N/A 5.5 in139.7 mm N/A 8.4636 in214.975 mm N/A 4.1875 in106.363 mm N/A 3.7260 in94.640 mm N/A 1.375 in34.925 mm N/A 134000 lbf594000 N N/A 74000 N/A
N/A 5.5 in139.7 mm N/A 8.5 in215.9 mm N/A 4.1875 in106.363 mm N/A 3.7260 in94.640 mm N/A 1.375 in34.925 mm N/A 134000 lbf594000 N N/A 74000 N/A
N/A 5.5 in139.7 mm N/A 8.5 in215.9 mm N/A 4.1875 in106.363 mm N/A 3.7260 in94.640 mm N/A 1.375 in34.925 mm N/A 134000 lbf594000 N N/A 74000 N/A
N/A 3.5 in88.9 mm N/A 6.375 in161.925 mm N/A 4.25 in107.95 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A
N/A 3.5 in88.9 mm N/A 6.299 in159.995 mm N/A 4.25 in107.95 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A
N/A 3.5 in88.9 mm N/A 6.375 in161.925 mm N/A 4.25 in107.95 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A
N/A 3.5 in88.9 mm N/A 6.625 in168.275 mm N/A 4.25 in107.95 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A
N/A 3.875 in98.425 mm N/A 6.875 in174.625 mm N/A 4.0300 in102.362 mm N/A 4 in101.6 mm N/A 1.5 in38.1 mm N/A 135000 lbf603000 N N/A 775 N/A
N/A 3.875 in98.425 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 4.0295 in102.349 mm N/A 1.5748 in40 mm N/A 135000 lbf603000 N N/A 775 N/A
N/A 2.5 in63.5 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 0.9260 in23.520 mm N/A 66900 lbf298000 N N/A 78000 N/A
N/A 2.5 in63.5 mm N/A 5.375 in136.525 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 0.9260 in23.520 mm N/A 66900 lbf298000 N N/A 78000 N/A
N/A 2.5586 in64.988 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 2.5616 in65.065 mm N/A 0.9058 in23.007 mm N/A 66900 lbf298000 N N/A 78000 N/A
N/A 2.5586 in64.988 mm N/A 5.375 in136.525 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 0.9260 in23.520 mm N/A 66900 lbf298000 N N/A 78000 N/A
N/A 2.5586 in64.988 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 0.9260 in23.520 mm N/A 66900 lbf298000 N N/A 78000 N/A
N/A 4.125 in104.775 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 4.0295 in102.349 mm N/A 1.5748 in40 mm N/A 135000 lbf603000 N N/A 775 N/A
N/A 4.125 in104.775 mm N/A 6.875 in174.625 mm N/A 4.0300 in102.362 mm N/A 4 in101.6 mm N/A 1.5 in38.1 mm N/A 135000 lbf603000 N N/A 775 N/A
N/A 6 in152.4 mm N/A 9.6457 in245.001 mm N/A 3.625 in92.075 mm N/A 3.4375 in87.313 mm N/A 1.3125 in33.338 mm N/A 157000 lbf699000 N N/A 81000 N/A
N/A 6 in152.4 mm N/A 9.625 in244.475 mm N/A 3.625 in92.075 mm N/A 3.4274 in87.056 mm N/A 1.625 in41.275 mm N/A 157000 lbf699000 N N/A 81000 N/A
N/A 6 in152.4 mm N/A 9.625 in244.475 mm N/A 3.625 in92.075 mm N/A 3.4375 in87.313 mm N/A 1.3125 in33.338 mm N/A 157000 lbf699000 N N/A 81000 N/A
N/A 7 in177.8 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7 in177.8 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7 in177.8 mm N/A 11 in279.4 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
151 - 175 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »