CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
176 - 200 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 7 in177.8 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7 in177.8 mm N/A 11 in279.4 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7 in177.8 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 221000 lbf984000 N N/A 82600 N/A
N/A 7 in177.8 mm N/A 11 in279.4 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 221000 lbf984000 N N/A 82600 N/A
N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 206000 lbf918000 N N/A 8500 N/A
N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 206000 lbf918000 N N/A 8500 N/A
N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 206000 lbf918000 N N/A 8500 N/A
N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 4.625 in117.475 mm N/A 1.875 in47.625 mm N/A 179000 lbf797000 N N/A 855 N/A
N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 4.6249 in117.472 mm N/A 1.75 in44.45 mm N/A 179000 lbf797000 N N/A 855 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 1.9375 in49.213 mm N/A 179000 lbf797000 N N/A 855 N/A
N/A 10.875 in276.225 mm N/A 15 in381 mm N/A 3.5 in88.9 mm N/A 4.3750 in111.125 mm N/A 1.75 in44.45 mm N/A 181000 lbf806000 N N/A 89000 N/A
N/A 8.0060 in203.352 mm N/A 11.75 in298.45 mm N/A 3.2188 in81.758 mm N/A 3.2187 in81.755 mm N/A 1.25 in31.75 mm N/A 168000 lbf746000 N N/A 8900 N/A
N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.8730 in199.974 mm N/A 12.5 in317.5 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.8730 in199.974 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.8730 in199.974 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.8730 in199.974 mm N/A 12.5 in317.5 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 8 in203.2 mm N/A 12.5 in317.5 mm N/A 4.8750 in123.825 mm N/A 5.2499 in133.347 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
176 - 200 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »