CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33017 | Bore (d) N/A 85 mm3.3465 in | O.D. (D) N/A 130.000 mm5.1181 in | Inner Ring Width (B) N/A 36 mm1.4173 in | Outer Ring Width (C) N/A 29.5 mm1.1614 in | Width (T) N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 220000 N49500 lbf | Series N/A 33017 | Static Radial Load Rating (C0) N/A 343000 N77100 lbf |
CAD
N/A
|
| 33117 | Bore (d) N/A 85 mm3.3465 in | O.D. (D) N/A 140.000 mm5.5118 in | Inner Ring Width (B) N/A 41 mm1.6142 in | Outer Ring Width (C) N/A 32.000 mm1.2598 in | Width (T) N/A 41.000 mm1.6142 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 254000 N57100 lbf | Series N/A 33117 | Static Radial Load Rating (C0) N/A 386000 N86800 lbf |
CAD
N/A
|
| 33217 | Bore (d) N/A 85 mm3.3465 in | O.D. (D) N/A 150 mm5.9055 in | Inner Ring Width (B) N/A 49.000 mm1.9291 in | Outer Ring Width (C) N/A 37.000 mm1.4567 in | Width (T) N/A 49.000 mm1.9291 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 416000 N93600 lbf | Series N/A 33217 | Static Radial Load Rating (C0) N/A 483000 N109000 lbf |
CAD
N/A
|
| J90354 - J90748 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 46.038 mm1.8125 in | Outer Ring Width (C) N/A 31.75 mm1.25 in | Width (T) N/A 50.8 mm2 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 383000 N86100 lbf | Series N/A 90000 | Static Radial Load Rating (C0) N/A 392000 N88100 lbf |
CAD
N/A
|
| JHH221436 - JHH221413 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 57.531 mm2.265 in | Outer Ring Width (C) N/A 46.038 mm1.8125 in | Width (T) N/A 57.15 mm2.25 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Series N/A HH221400 | Static Radial Load Rating (C0) N/A 692000 N156000 lbf |
CAD
N/A
|
| JHH221437P - JHH221413 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 65.500 mm2.5787 in | Outer Ring Width (C) N/A 46.038 mm1.8125 in | Width (T) N/A 65.000 mm2.5591 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 578000 N130000 lbf | Series N/A HH221400 | Static Radial Load Rating (C0) N/A 692000 N156000 lbf |
CAD
N/A
|
| JHH221436 - JHH221414P | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 57.531 mm2.265 in | Outer Ring Width (C) N/A 48.500 mm1.9094 in | Width (T) N/A 59.500 mm2.3425 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Series N/A HH221400 | Static Radial Load Rating (C0) N/A 692000 N156000 lbf |
CAD
N/A
|
| JHH221437P - JHH221414P | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 65.500 mm2.5787 in | Outer Ring Width (C) N/A 48.500 mm1.9094 in | Width (T) N/A 67.500 mm2.6575 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 578000 N130000 lbf | Series N/A HH221400 | Static Radial Load Rating (C0) N/A 692000 N156000 lbf |
CAD
N/A
|
| JHM318448A - JHM318410 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 155 mm6.1024 in | Inner Ring Width (B) N/A 44.000 mm1.7323 in | Outer Ring Width (C) N/A 35.500 mm1.3976 in | Width (T) N/A 44.000 mm1.7323 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 392000 N88100 lbf | Series N/A HM318400 | Static Radial Load Rating (C0) N/A 447000 N101000 lbf |
CAD
N/A
|
| JHM318448 - JHM318410 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 155 mm6.1024 in | Inner Ring Width (B) N/A 44.000 mm1.7323 in | Outer Ring Width (C) N/A 35.500 mm1.3976 in | Width (T) N/A 44.000 mm1.7323 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 392000 N88100 lbf | Series N/A HM318400 | Static Radial Load Rating (C0) N/A 447000 N101000 lbf |
CAD
N/A
|
| JM718149A - JM718110 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 145 mm5.7087 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 222000 N50000 lbf | Series N/A M718100 | Static Radial Load Rating (C0) N/A 313000 N70500 lbf |
CAD
N/A
|
| JM718149 - JM718110 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 145 mm5.7087 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 222000 N50000 lbf | Series N/A M718100 | Static Radial Load Rating (C0) N/A 313000 N70500 lbf |
CAD
N/A
|
| JT9049 - JT9010 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 150 mm5.9055 in | Inner Ring Width (B) N/A 40.000 mm1.5748 in | Outer Ring Width (C) N/A 34 mm1.3386 in | Width (T) N/A 42.000 mm1.6535 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 298000 N67100 lbf | Series N/A JT9000 | Static Radial Load Rating (C0) N/A 386000 N86800 lbf |
CAD
N/A
|
| 30218 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 160.000 mm6.2992 in | Inner Ring Width (B) N/A 30.000 mm1.1811 in | Outer Ring Width (C) N/A 26.000 mm1.0236 in | Width (T) N/A 32.500 mm1.2795 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 240000 N54100 lbf | Series N/A 30218M | Static Radial Load Rating (C0) N/A 295000 N66200 lbf |
CAD
N/A
|
| 31318 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Outer Ring Width (C) N/A 30.000 mm1.1811 in | Width (T) N/A 46.5 mm1.8307 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 324000 N72800 lbf | Series N/A 31318M | Static Radial Load Rating (C0) N/A 421000 N94600 lbf |
CAD
N/A
|
| XAA32018X - Y32018X | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 140.000 mm5.5118 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Outer Ring Width (C) N/A 24.000 mm0.9449 in | Width (T) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 217000 N48800 lbf | Series N/A 32018X | Static Radial Load Rating (C0) N/A 264000 N59400 lbf |
CAD
N/A
|
| 32018X | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 140.000 mm5.5118 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Outer Ring Width (C) N/A 24.000 mm0.9449 in | Width (T) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 217000 N48800 lbf | Series N/A 32018X | Static Radial Load Rating (C0) N/A 264000 N59400 lbf |
CAD
N/A
|
| 32218 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 160.000 mm6.2992 in | Inner Ring Width (B) N/A 40.000 mm1.5748 in | Outer Ring Width (C) N/A 34 mm1.3386 in | Width (T) N/A 42.5 mm1.6732 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 370000 N83200 lbf | Series N/A 32218M | Static Radial Load Rating (C0) N/A 406000 N91200 lbf |
CAD
N/A
|
| 32318 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 64.000 mm2.5197 in | Outer Ring Width (C) N/A 53.000 mm2.0866 in | Width (T) N/A 67.500 mm2.6575 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 622000 N140000 lbf | Series N/A 32318M | Static Radial Load Rating (C0) N/A 683000 N153000 lbf |
CAD
N/A
|
| 33018 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 140.000 mm5.5118 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Outer Ring Width (C) N/A 32.500 mm1.2795 in | Width (T) N/A 39.000 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 293000 N65900 lbf | Series N/A 33018 | Static Radial Load Rating (C0) N/A 377000 N84700 lbf |
CAD
N/A
|
| 33118 | Bore (d) N/A 90 mm3.5433 in | O.D. (D) N/A 150 mm5.9055 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Outer Ring Width (C) N/A 35 mm1.378 in | Width (T) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 363000 N81600 lbf | Series N/A 33118M | Static Radial Load Rating (C0) N/A 447000 N100000 lbf |
CAD
N/A
|
| JF9549 - JF9510 | Bore (d) N/A 95 mm3.7402 in | O.D. (D) N/A 160.000 mm6.2992 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 354000 N79700 lbf | Series N/A JF9500 | Static Radial Load Rating (C0) N/A 506000 N114000 lbf |
CAD
N/A
|
| JL819349 - JL819310 | Bore (d) N/A 95 mm3.7402 in | O.D. (D) N/A 135 mm5.3150 in | Inner Ring Width (B) N/A 20.000 mm0.7874 in | Outer Ring Width (C) N/A 14 mm0.5512 in | Width (T) N/A 20 mm0.7874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98400 N22100 lbf | Series N/A L819300 | Static Radial Load Rating (C0) N/A 133000 N29900 lbf |
CAD
N/A
|
| JM719149 - JM719113 | Bore (d) N/A 95 mm3.7402 in | O.D. (D) N/A 150 mm5.9055 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 N48300 lbf | Series N/A M719100 | Static Radial Load Rating (C0) N/A 316000 N71100 lbf |
CAD
N/A
|
| JP10044 - JP10010 | Bore (d) N/A 95 mm3.7402 in | O.D. (D) N/A 145 mm5.7087 in | Inner Ring Width (B) N/A 22.500 mm0.8858 in | Outer Ring Width (C) N/A 17.500 mm0.6890 in | Width (T) N/A 24.000 mm0.9449 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 125000 N28200 lbf | Series N/A JP10000 | Static Radial Load Rating (C0) N/A 172000 N38700 lbf |
CAD
N/A
|