CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| X33024P - Y33024P | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 48 mm1.8898 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 48.000 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 418000 N93900 lbf | Series N/A 33024 | Static Radial Load Rating (C0) N/A 603000 N135000 lbf |
CAD
N/A
|
| JL725346 - JL725316 | Bore (d) N/A 125 mm4.9213 in | O.D. (D) N/A 175 mm6.8898 in | Inner Ring Width (B) N/A 25.4 mm1 in | Outer Ring Width (C) N/A 18.288 mm0.7200 in | Width (T) N/A 25.4 mm1 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 N33700 lbf | Series N/A L725300 | Static Radial Load Rating (C0) N/A 246000 N55300 lbf |
CAD
N/A
|
| 31326X | Bore (d) N/A 130 mm5.1181 in | O.D. (D) N/A 280 mm11.0236 in | Inner Ring Width (B) N/A 66.000 mm2.5984 in | Outer Ring Width (C) N/A 44.000 mm1.7323 in | Width (T) N/A 72.000 mm2.8346 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 691000 N155000 lbf | Series N/A 31326M | Static Radial Load Rating (C0) N/A 966000 N217000 lbf |
CAD
N/A
|
| 32026X | Bore (d) N/A 130 mm5.1181 in | O.D. (D) N/A 200 mm7.874 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Outer Ring Width (C) N/A 34 mm1.3386 in | Width (T) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 386000 N86900 lbf | Series N/A 32026XM | Static Radial Load Rating (C0) N/A 617000 N139000 lbf |
CAD
N/A
|
| 32226 | Bore (d) N/A 130 mm5.1181 in | O.D. (D) N/A 230.000 mm9.0551 in | Inner Ring Width (B) N/A 64.000 mm2.5197 in | Outer Ring Width (C) N/A 54 mm2.126 in | Width (T) N/A 67.500 mm2.6575 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 809000 N182000 lbf | Series N/A 32226M | Static Radial Load Rating (C0) N/A 982000 N221000 lbf |
CAD
N/A
|
| 32926 | Bore (d) N/A 130 mm5.1181 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Outer Ring Width (C) N/A 25.000 mm0.9843 in | Width (T) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 210000 N47200 lbf | Series N/A 32926M | Static Radial Load Rating (C0) N/A 356000 N80000 lbf |
CAD
N/A
|
| 30228 | Bore (d) N/A 140 mm5.5118 in | O.D. (D) N/A 250 mm9.8425 in | Inner Ring Width (B) N/A 42.000 mm1.6535 in | Outer Ring Width (C) N/A 36 mm1.4173 in | Width (T) N/A 45.750 mm1.8012 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 502000 N113000 lbf | Series N/A 30228M | Static Radial Load Rating (C0) N/A 649000 N146000 lbf |
CAD
N/A
|
| XAA32028X - Y32028X | Bore (d) N/A 140 mm5.5118 in | O.D. (D) N/A 210.000 mm8.2677 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Outer Ring Width (C) N/A 34 mm1.3386 in | Width (T) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 393000 N88400 lbf | Series N/A 32028XM | Static Radial Load Rating (C0) N/A 644000 N145000 lbf |
CAD
N/A
|
| 32028X | Bore (d) N/A 140 mm5.5118 in | O.D. (D) N/A 210.000 mm8.2677 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Outer Ring Width (C) N/A 34 mm1.3386 in | Width (T) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 393000 N88400 lbf | Series N/A 32028XM | Static Radial Load Rating (C0) N/A 644000 N145000 lbf |
CAD
N/A
|
| 32928 | Bore (d) N/A 140 mm5.5118 in | O.D. (D) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Outer Ring Width (C) N/A 25.000 mm0.9843 in | Width (T) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 226000 N50900 lbf | Series N/A 32928M | Static Radial Load Rating (C0) N/A 404000 N90700 lbf |
CAD
N/A
|
| J450590 - J451161 | Bore (d) N/A 150 mm5.9055 in | O.D. (D) N/A 295 mm11.6142 in | Inner Ring Width (B) N/A 80 mm3.1496 in | Outer Ring Width (C) N/A 61.912 mm2.4375 in | Width (T) N/A 80.000 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 994000 N224000 lbf | Series N/A 450000 | Static Radial Load Rating (C0) N/A 1480000 N333000 lbf |
CAD
N/A
|
| JL730646 - JL730612 | Bore (d) N/A 150 mm5.9055 in | O.D. (D) N/A 205 mm8.0709 in | Inner Ring Width (B) N/A 28.575 mm1.125 in | Outer Ring Width (C) N/A 21.438 mm0.8440 in | Width (T) N/A 28.575 mm1.125 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 194000 N43500 lbf | Series N/A L730600 | Static Radial Load Rating (C0) N/A 339000 N76100 lbf |
CAD
N/A
|
| 30230 | Bore (d) N/A 150 mm5.9055 in | O.D. (D) N/A 270.000 mm10.6299 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 49.000 mm1.9291 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 565000 N127000 lbf | Series N/A 30230M | Static Radial Load Rating (C0) N/A 735000 N165000 lbf |
CAD
N/A
|
| 31330X | Bore (d) N/A 150 mm5.9055 in | O.D. (D) N/A 320 mm12.5984 in | Inner Ring Width (B) N/A 75.000 mm2.9528 in | Outer Ring Width (C) N/A 50.000 mm1.9685 in | Width (T) N/A 82.000 mm3.2283 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 862000 N194000 lbf | Series N/A 31330M | Static Radial Load Rating (C0) N/A 1200000 N270000 lbf |
CAD
N/A
|
| 32030X | Bore (d) N/A 150 mm5.9055 in | O.D. (D) N/A 225 mm8.8583 in | Inner Ring Width (B) N/A 48 mm1.8898 in | Outer Ring Width (C) N/A 36 mm1.4173 in | Width (T) N/A 48.000 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 443000 N99500 lbf | Series N/A 32030XM | Static Radial Load Rating (C0) N/A 730000 N164000 lbf |
CAD
N/A
|
| 32230 | Bore (d) N/A 150 mm5.9055 in | O.D. (D) N/A 270.000 mm10.6299 in | Inner Ring Width (B) N/A 73.000 mm2.8740 in | Outer Ring Width (C) N/A 60.000 mm2.3622 in | Width (T) N/A 77 mm3.0315 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 851000 N191000 lbf | Series N/A 32230M | Static Radial Load Rating (C0) N/A 1230000 N276000 lbf |
CAD
N/A
|
| 32930 | Bore (d) N/A 150 mm5.9055 in | O.D. (D) N/A 210.000 mm8.2677 in | Inner Ring Width (B) N/A 38.000 mm1.4961 in | Outer Ring Width (C) N/A 30.000 mm1.1811 in | Width (T) N/A 38.000 mm1.4961 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 324000 N72800 lbf | Series N/A 32930M | Static Radial Load Rating (C0) N/A 573000 N129000 lbf |
CAD
N/A
|
| JHM133449 - JHM133417 | Bore (d) N/A 160 mm6.2992 in | O.D. (D) N/A 255 mm10.0394 in | Inner Ring Width (B) N/A 69.85 mm2.75 in | Outer Ring Width (C) N/A 52.388 mm2.0625 in | Width (T) N/A 63.5 mm2.5 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 635000 N143000 lbf | Series N/A HM133400 | Static Radial Load Rating (C0) N/A 1040000 N233000 lbf |
CAD
N/A
|
| JM734445 - JM734410 | Bore (d) N/A 160 mm6.2992 in | O.D. (D) N/A 240 mm9.4488 in | Inner Ring Width (B) N/A 44.500 mm1.7520 in | Outer Ring Width (C) N/A 37.000 mm1.4567 in | Width (T) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 401000 N90200 lbf | Series N/A M734400 | Static Radial Load Rating (C0) N/A 759000 N171000 lbf |
CAD
N/A
|
| JM734445 - JM734410V | Bore (d) N/A 160 mm6.2992 in | O.D. (D) N/A 240 mm9.4488 in | Inner Ring Width (B) N/A 44.500 mm1.7520 in | Outer Ring Width (C) N/A 37.000 mm1.4567 in | Width (T) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 401000 N90200 lbf | Series N/A M734400 | Static Radial Load Rating (C0) N/A 759000 N171000 lbf |
CAD
N/A
|
| X32032 - Y32032 | Bore (d) N/A 160 mm6.2992 in | O.D. (D) N/A 240 mm9.4488 in | Inner Ring Width (B) N/A 51 mm2.0079 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 516000 N116000 lbf | Series N/A 32032 | Static Radial Load Rating (C0) N/A 801000 N180000 lbf |
CAD
N/A
|
| 32032X | Bore (d) N/A 160 mm6.2992 in | O.D. (D) N/A 240 mm9.4488 in | Inner Ring Width (B) N/A 51 mm2.0079 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 611000 N137000 lbf | Series N/A 32032XM | Static Radial Load Rating (C0) N/A 867000 N195000 lbf |
CAD
N/A
|
| 32232 | Bore (d) N/A 160 mm6.2992 in | O.D. (D) N/A 290 mm11.4173 in | Inner Ring Width (B) N/A 80 mm3.1496 in | Outer Ring Width (C) N/A 67.000 mm2.6378 in | Width (T) N/A 84.000 mm3.3071 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 N229000 lbf | Series N/A 32232 | Static Radial Load Rating (C0) N/A 1630000 N366000 lbf |
CAD
N/A
|
| JHM534149 - JHM534110 | Bore (d) N/A 170 mm6.6929 in | O.D. (D) N/A 230.000 mm9.0551 in | Inner Ring Width (B) N/A 38.000 mm1.4961 in | Outer Ring Width (C) N/A 31.000 mm1.2205 in | Width (T) N/A 39.000 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 335000 N75300 lbf | Series N/A HM534100 | Static Radial Load Rating (C0) N/A 590000 N133000 lbf |
CAD
N/A
|
| JM734449V - JM734410 | Bore (d) N/A 170 mm6.6929 in | O.D. (D) N/A 240 mm9.4488 in | Inner Ring Width (B) N/A 44.500 mm1.7520 in | Outer Ring Width (C) N/A 37.000 mm1.4567 in | Width (T) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460000 N103000 lbf | Series N/A M734400 | Static Radial Load Rating (C0) N/A 759000 N171000 lbf |
CAD
N/A
|