CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32052X | Bore (d) N/A 260 mm10.2362 in | O.D. (D) N/A 400 mm15.748 in | Inner Ring Width (B) N/A 87 mm3.4252 in | Outer Ring Width (C) N/A 65 mm2.5591 in | Width (T) N/A 87.000 mm3.4252 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1520000 N341000 lbf | Series N/A 32052X | Static Radial Load Rating (C0) N/A 2440000 N548000 lbf |
CAD
N/A
|
| 32056X | Bore (d) N/A 280 mm11.0236 in | O.D. (D) N/A 420 mm16.5354 in | Inner Ring Width (B) N/A 87 mm3.4252 in | Outer Ring Width (C) N/A 65 mm2.5591 in | Width (T) N/A 87.000 mm3.4252 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1380000 N309000 lbf | Series N/A 32056X | Static Radial Load Rating (C0) N/A 2620000 N590000 lbf |
CAD
N/A
|
| 32060X | Bore (d) N/A 300 mm11.811 in | O.D. (D) N/A 460 mm18.1102 in | Inner Ring Width (B) N/A 100 mm3.937 in | Outer Ring Width (C) N/A 74 mm2.9134 in | Width (T) N/A 100.000 mm3.9370 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1730000 N389000 lbf | Series N/A 32060X | Static Radial Load Rating (C0) N/A 3170000 N712000 lbf |
CAD
N/A
|
| 32228 | Bore (d) N/A 140 mm5.5118 in | O.D. (D) N/A 250 mm9.8425 in | Inner Ring Width (B) N/A 68 mm2.6772 in | Outer Ring Width (C) N/A 58 mm2.2835 in | Width (T) N/A 71.75 mm2.8248 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 748000 N168000 lbf | Series N/A 32228 | Static Radial Load Rating (C0) N/A 1070000 N241000 lbf |
CAD
N/A
|
| 32234 | Bore (d) N/A 170 mm6.6929 in | O.D. (D) N/A 310 mm12.2047 in | Inner Ring Width (B) N/A 86 mm3.3858 in | Outer Ring Width (C) N/A 71 mm2.7953 in | Width (T) N/A 91.000 mm3.5827 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1110000 N250000 lbf | Series N/A 32234 | Static Radial Load Rating (C0) N/A 1750000 N394000 lbf |
CAD
N/A
|
| 32236 | Bore (d) N/A 180 mm7.0866 in | O.D. (D) N/A 320 mm12.5984 in | Inner Ring Width (B) N/A 86 mm3.3858 in | Outer Ring Width (C) N/A 71 mm2.7953 in | Width (T) N/A 91.000 mm3.5827 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1140000 N255000 lbf | Series N/A 32236 | Static Radial Load Rating (C0) N/A 1900000 N427000 lbf |
CAD
N/A
|
| 32238 | Bore (d) N/A 190 mm7.4803 in | O.D. (D) N/A 340 mm13.3858 in | Inner Ring Width (B) N/A 92 mm3.622 in | Outer Ring Width (C) N/A 75 mm2.9528 in | Width (T) N/A 97.000 mm3.8189 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700000 N383000 lbf | Series N/A 32238 | Static Radial Load Rating (C0) N/A 2210000 N496000 lbf |
CAD
N/A
|
| 32240 | Bore (d) N/A 200 mm7.874 in | O.D. (D) N/A 360 mm14.1732 in | Inner Ring Width (B) N/A 98 mm3.8583 in | Outer Ring Width (C) N/A 82 mm3.2283 in | Width (T) N/A 104.000 mm4.0945 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Series N/A 32240 | Static Radial Load Rating (C0) N/A 2250000 N506000 lbf |
CAD
N/A
|
| 32244 | Bore (d) N/A 220 mm8.6614 in | O.D. (D) N/A 400 mm15.748 in | Inner Ring Width (B) N/A 108 mm4.252 in | Outer Ring Width (C) N/A 90 mm3.5433 in | Width (T) N/A 114.000 mm4.4882 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2120000 N476000 lbf | Series N/A 32244 | Static Radial Load Rating (C0) N/A 3010000 N677000 lbf |
CAD
N/A
|
| 32248 | Bore (d) N/A 240 mm9.4488 in | O.D. (D) N/A 440 mm17.3228 in | Inner Ring Width (B) N/A 120 mm4.7244 in | Outer Ring Width (C) N/A 100 mm3.937 in | Width (T) N/A 127 mm5 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2180000 N491000 lbf | Series N/A 32248 | Static Radial Load Rating (C0) N/A 3680000 N828000 lbf |
CAD
N/A
|
| 32252 | Bore (d) N/A 260 mm10.2362 in | O.D. (D) N/A 480 mm18.8976 in | Inner Ring Width (B) N/A 130 mm5.1181 in | Outer Ring Width (C) N/A 106 mm4.1732 in | Width (T) N/A 137 mm5.3937 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2860000 N642000 lbf | Series N/A 32252 | Static Radial Load Rating (C0) N/A 4140000 N930000 lbf |
CAD
N/A
|
| 32260 | Bore (d) N/A 300 mm11.811 in | O.D. (D) N/A 540 mm21.2598 in | Inner Ring Width (B) N/A 140 mm5.5118 in | Outer Ring Width (C) N/A 115 mm4.5276 in | Width (T) N/A 149 mm5.8661 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3090000 N695000 lbf | Series N/A 32260 | Static Radial Load Rating (C0) N/A 5310000 N1190000 lbf |
CAD
N/A
|
| 32314 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 150 mm5.9055 in | Inner Ring Width (B) N/A 51 mm2.0079 in | Outer Ring Width (C) N/A 42 mm1.6535 in | Width (T) N/A 54 mm2.126 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 N97500 lbf | Series N/A 32314 | Static Radial Load Rating (C0) N/A 448000 N101000 lbf |
CAD
N/A
|
| 32319 | Bore (d) N/A 95 mm3.7402 in | O.D. (D) N/A 200 mm7.874 in | Inner Ring Width (B) N/A 67 mm2.6378 in | Outer Ring Width (C) N/A 55 mm2.1654 in | Width (T) N/A 71.5 mm2.815 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 N141000 lbf | Series N/A 32319 | Static Radial Load Rating (C0) N/A 714000 N161000 lbf |
CAD
N/A
|
| 32322 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 240 mm9.4488 in | Inner Ring Width (B) N/A 80 mm3.1496 in | Outer Ring Width (C) N/A 65 mm2.5591 in | Width (T) N/A 84.5 mm3.3268 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 760000 N171000 lbf | Series N/A 32322 | Static Radial Load Rating (C0) N/A 1020000 N229000 lbf |
CAD
N/A
|
| 32326 | Bore (d) N/A 130 mm5.1181 in | O.D. (D) N/A 280 mm11.0236 in | Inner Ring Width (B) N/A 93 mm3.6614 in | Outer Ring Width (C) N/A 78 mm3.0709 in | Width (T) N/A 98.75 mm3.8878 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 N252000 lbf | Series N/A 32326 | Static Radial Load Rating (C0) N/A 1460000 N329000 lbf |
CAD
N/A
|
| 32938 | Bore (d) N/A 190 mm7.4803 in | O.D. (D) N/A 260 mm10.2362 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Outer Ring Width (C) N/A 34 mm1.3386 in | Width (T) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 398000 N89500 lbf | Series N/A 32938 | Static Radial Load Rating (C0) N/A 833000 N187000 lbf |
CAD
N/A
|
| 32948 | Bore (d) N/A 240 mm9.4488 in | O.D. (D) N/A 320 mm12.5984 in | Inner Ring Width (B) N/A 51 mm2.0079 in | Outer Ring Width (C) N/A 39 mm1.5354 in | Width (T) N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 571000 N128000 lbf | Series N/A 32948 | Static Radial Load Rating (C0) N/A 1150000 N258000 lbf |
CAD
N/A
|
| 32952 | Bore (d) N/A 260 mm10.2362 in | O.D. (D) N/A 360 mm14.1732 in | Inner Ring Width (B) N/A 63.5 mm2.5 in | Outer Ring Width (C) N/A 48 mm1.8898 in | Width (T) N/A 63.5 mm2.5 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 829000 N186000 lbf | Series N/A 32952 | Static Radial Load Rating (C0) N/A 1690000 N379000 lbf |
CAD
N/A
|
| 32960 | Bore (d) N/A 300 mm11.811 in | O.D. (D) N/A 420 mm16.5354 in | Inner Ring Width (B) N/A 76 mm2.9921 in | Outer Ring Width (C) N/A 57 mm2.2441 in | Width (T) N/A 76.000 mm2.9921 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1180000 N265000 lbf | Series N/A 32960 | Static Radial Load Rating (C0) N/A 2430000 N547000 lbf |
CAD
N/A
|
| 33016 | Bore (d) N/A 80 mm3.1496 in | O.D. (D) N/A 125 mm4.9213 in | Inner Ring Width (B) N/A 36 mm1.4173 in | Outer Ring Width (C) N/A 29.5 mm1.1614 in | Width (T) N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 210000 N47100 lbf | Series N/A 33016 | Static Radial Load Rating (C0) N/A 315000 N70900 lbf |
CAD
N/A
|
| 33030 | Bore (d) N/A 150 mm5.9055 in | O.D. (D) N/A 225 mm8.8583 in | Inner Ring Width (B) N/A 59 mm2.3228 in | Outer Ring Width (C) N/A 46 mm1.811 in | Width (T) N/A 59 mm2.3228 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 561000 N126000 lbf | Series N/A 33030 | Static Radial Load Rating (C0) N/A 949000 N213000 lbf |
CAD
N/A
|
| 33122 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 56 mm2.2047 in | Outer Ring Width (C) N/A 43 mm1.6929 in | Width (T) N/A 56 mm2.2047 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 N92700 lbf | Series N/A 33122 | Static Radial Load Rating (C0) N/A 635000 N143000 lbf |
CAD
N/A
|
| 33220 | Bore (d) N/A 100 mm3.937 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 63 mm2.4803 in | Outer Ring Width (C) N/A 48 mm1.8898 in | Width (T) N/A 63 mm2.4803 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 488000 N110000 lbf | Series N/A 33220 | Static Radial Load Rating (C0) N/A 679000 N153000 lbf |
CAD
N/A
|
| LM377449H - LM377410 | Bore (d) N/A 558.8 mm22 in | O.D. (D) N/A 736.6 mm29 in | Inner Ring Width (B) N/A 93 mm3.6614 in | Outer Ring Width (C) N/A 80.963 mm3.1875 in | Width (T) N/A 104.775 mm4.125 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Series N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|