CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32206 | Bore (d) N/A 30 mm1.1811 in | O.D. (D) N/A 62 mm2.4409 in | Inner Ring Width (B) N/A 20.000 mm0.7874 in | Outer Ring Width (C) N/A 17.000 mm0.6693 in | Width (T) N/A 21.250 mm0.8366 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64100 N14400 lbf | Series N/A 32206M | Static Radial Load Rating (C0) N/A 71900 N16200 lbf |
CAD
N/A
|
| X32306 - Y32306 | Bore (d) N/A 30 mm1.1811 in | O.D. (D) N/A 72.000 mm2.8346 in | Inner Ring Width (B) N/A 27.000 mm1.0630 in | Outer Ring Width (C) N/A 23.000 mm0.9055 in | Width (T) N/A 28.750 mm1.1319 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23300 lbf | Series N/A 32306 | Static Radial Load Rating (C0) N/A 89800 N20200 lbf |
CAD
N/A
|
| X33206 - Y33206 | Bore (d) N/A 30 mm1.1811 in | O.D. (D) N/A 62 mm2.4409 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 19.500 mm0.7677 in | Width (T) N/A 25.000 mm0.9843 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87600 N19700 lbf | Series N/A 33206 | Static Radial Load Rating (C0) N/A 82200 N18500 lbf |
CAD
N/A
|
| X30207 - Y30207 | Bore (d) N/A 35.000 mm1.378 in | O.D. (D) N/A 72.000 mm2.8346 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 15.000 mm0.5906 in | Width (T) N/A 18.255 mm0.7187 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60600 N13600 lbf | Series N/A 30207 | Static Radial Load Rating (C0) N/A 63600 N14300 lbf |
CAD
N/A
|
| 30307 | Bore (d) N/A 35.000 mm1.378 in | O.D. (D) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 21.000 mm0.8268 in | Outer Ring Width (C) N/A 18.000 mm0.7087 in | Width (T) N/A 22.750 mm0.8957 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87200 N19600 lbf | Series N/A 30307M | Static Radial Load Rating (C0) N/A 86100 N19300 lbf |
CAD
N/A
|
| 31307 | Bore (d) N/A 35.000 mm1.378 in | O.D. (D) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 21.000 mm0.8268 in | Outer Ring Width (C) N/A 15.000 mm0.5906 in | Width (T) N/A 22.750 mm0.8957 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86300 N19400 lbf | Series N/A 31307 | Static Radial Load Rating (C0) N/A 74800 N16800 lbf |
CAD
N/A
|
| 32007X | Bore (d) N/A 35.000 mm1.378 in | O.D. (D) N/A 62 mm2.4409 in | Inner Ring Width (B) N/A 18 mm0.7087 in | Outer Ring Width (C) N/A 14 mm0.5512 in | Width (T) N/A 18.000 mm0.7087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56500 N12700 lbf | Series N/A 32007X | Static Radial Load Rating (C0) N/A 57600 N12900 lbf |
CAD
N/A
|
| 32207 | Bore (d) N/A 35.000 mm1.378 in | O.D. (D) N/A 72.000 mm2.8346 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 19.000 mm0.7480 in | Width (T) N/A 24.250 mm0.9547 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 74900 N16800 lbf | Series N/A 32207 | Static Radial Load Rating (C0) N/A 82300 N18500 lbf |
CAD
N/A
|
| 32307 | Bore (d) N/A 35.000 mm1.378 in | O.D. (D) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 31.000 mm1.2205 in | Outer Ring Width (C) N/A 25.000 mm0.9843 in | Width (T) N/A 32.750 mm1.2894 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 N26000 lbf | Series N/A 32307 | Static Radial Load Rating (C0) N/A 123000 N27700 lbf |
CAD
N/A
|
| 33207 | Bore (d) N/A 35.000 mm1.378 in | O.D. (D) N/A 72.000 mm2.8346 in | Inner Ring Width (B) N/A 28.000 mm1.1024 in | Outer Ring Width (C) N/A 22.000 mm0.8661 in | Width (T) N/A 28.000 mm1.1024 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 118000 N26600 lbf | Series N/A 33207 | Static Radial Load Rating (C0) N/A 116000 N26200 lbf |
CAD
N/A
|
| JL69349 - JL69310 | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349H - JL69310 | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349A - JL69310 | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349AX - JL69310 | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69348 - JL69310 | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349P - JL69310 | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349 - JL69310P | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349P - JL69310P | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349H - JL69310P | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349A - JL69310P | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69348 - JL69310P | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| JL69349AX - JL69310P | Bore (d) N/A 38.000 mm1.4961 in | O.D. (D) N/A 63.000 mm2.4803 in | Inner Ring Width (B) N/A 17 mm0.6693 in | Outer Ring Width (C) N/A 13.5 mm0.5315 in | Width (T) N/A 17 mm0.6693 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 N11500 lbf | Series N/A L69300 | Static Radial Load Rating (C0) N/A 55000 N12400 lbf |
CAD
N/A
|
| J16154 - J16285 | Bore (d) N/A 39 mm1.5354 in | O.D. (D) N/A 72.014 mm2.8352 in | Inner Ring Width (B) N/A 20.638 mm0.8125 in | Outer Ring Width (C) N/A 16.637 mm0.6550 in | Width (T) N/A 21.400 mm0.8425 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56600 N12700 lbf | Series N/A 16000 | Static Radial Load Rating (C0) N/A 65800 N14800 lbf |
CAD
N/A
|
| JF4049 - JF4010 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 85.000 mm3.3465 in | Inner Ring Width (B) N/A 32.500 mm1.2795 in | Outer Ring Width (C) N/A 28 mm1.1024 in | Width (T) N/A 33.000 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 162000 N36500 lbf | Series N/A JF4000 | Static Radial Load Rating (C0) N/A 160000 N35900 lbf |
CAD
N/A
|
| X30308 - Y30308 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 20 mm0.7874 in | Width (T) N/A 25.250 mm0.9941 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 117000 N26300 lbf | Series N/A 30308 | Static Radial Load Rating (C0) N/A 102000 N23000 lbf |
CAD
N/A
|