CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| X31308 - Y31308 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 17.000 mm0.6693 in | Width (T) N/A 25.250 mm0.9941 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 N22700 lbf | Series N/A 31308 | Static Radial Load Rating (C0) N/A 88100 N19800 lbf |
CAD
N/A
|
| XAA32008X - Y32008X | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 68 mm2.6772 in | Inner Ring Width (B) N/A 19.000 mm0.7480 in | Outer Ring Width (C) N/A 14.500 mm0.5709 in | Width (T) N/A 19.000 mm0.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 N12500 lbf | Series N/A 32008X | Static Radial Load Rating (C0) N/A 71600 N16100 lbf |
CAD
N/A
|
| 32008X | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 68 mm2.6772 in | Inner Ring Width (B) N/A 19.000 mm0.7480 in | Outer Ring Width (C) N/A 14.500 mm0.5709 in | Width (T) N/A 19.000 mm0.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 N12500 lbf | Series N/A 32008XM | Static Radial Load Rating (C0) N/A 71600 N16100 lbf |
CAD
N/A
|
| XAA32008X - Y32008XZ | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 68 mm2.6772 in | Inner Ring Width (B) N/A 19.000 mm0.7480 in | Outer Ring Width (C) N/A 14.500 mm0.5709 in | Width (T) N/A 19.000 mm0.7480 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65800 N14800 lbf | Series N/A 32008X | Static Radial Load Rating (C0) N/A 71600 N16100 lbf |
CAD
N/A
|
| 32208 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 19.000 mm0.7480 in | Width (T) N/A 24.750 mm0.9744 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 N23500 lbf | Series N/A 32208M | Static Radial Load Rating (C0) N/A 98000 N22000 lbf |
CAD
N/A
|
| X32308 - Y32308 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 33.000 mm1.2992 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 35.250 mm1.3878 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 133000 N30000 lbf | Series N/A 32308 | Static Radial Load Rating (C0) N/A 150000 N33700 lbf |
CAD
N/A
|
| XBA32308-B - Y32308-B | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 33.500 mm1.3189 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 35.250 mm1.3878 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 N35300 lbf | Series N/A 32308-B | Static Radial Load Rating (C0) N/A 160000 N36100 lbf |
CAD
N/A
|
| 33108 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 26.000 mm1.0236 in | Outer Ring Width (C) N/A 20.500 mm0.8071 in | Width (T) N/A 26.000 mm1.0236 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23400 lbf | Series N/A 33108 | Static Radial Load Rating (C0) N/A 105000 N23600 lbf |
CAD
N/A
|
| XAA33108 - Y33108 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 26.000 mm1.0236 in | Outer Ring Width (C) N/A 20.500 mm0.8071 in | Width (T) N/A 26.000 mm1.0236 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23400 lbf | Series N/A 33108 | Static Radial Load Rating (C0) N/A 105000 N23600 lbf |
CAD
N/A
|
| 33208 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Outer Ring Width (C) N/A 25.000 mm0.9843 in | Width (T) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 143000 N32200 lbf | Series N/A 33208 | Static Radial Load Rating (C0) N/A 144000 N32400 lbf |
CAD
N/A
|
| XGA33210 - Y33210 | Bore (d) N/A 40 mm1.5748 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Outer Ring Width (C) N/A 24.500 mm0.9646 in | Width (T) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 154000 N34600 lbf | Series N/A 33210 | Static Radial Load Rating (C0) N/A 166000 N37300 lbf |
CAD
N/A
|
| JW4549 - JW4510 | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 26.500 mm1.0433 in | Outer Ring Width (C) N/A 20 mm0.7874 in | Width (T) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 118000 N26600 lbf | Series N/A JW4500 | Static Radial Load Rating (C0) N/A 114000 N25600 lbf |
CAD
N/A
|
| 30209 | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 85.000 mm3.3465 in | Inner Ring Width (B) N/A 19.000 mm0.7480 in | Outer Ring Width (C) N/A 16 mm0.6299 in | Width (T) N/A 20.750 mm0.8169 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 94800 N21300 lbf | Series N/A 30209M | Static Radial Load Rating (C0) N/A 89000 N20000 lbf |
CAD
N/A
|
| 30309 | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 22.000 mm0.8661 in | Width (T) N/A 27.250 mm1.0728 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 129000 N29000 lbf | Series N/A 30309M | Static Radial Load Rating (C0) N/A 139000 N31300 lbf |
CAD
N/A
|
| 31309 | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 18.000 mm0.7087 in | Width (T) N/A 27.250 mm1.0728 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 125000 N28200 lbf | Series N/A 31309M | Static Radial Load Rating (C0) N/A 113000 N25400 lbf |
CAD
N/A
|
| XAB-32009X - Y32009X | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 20.000 mm0.7874 in | Outer Ring Width (C) N/A 15.500 mm0.6102 in | Width (T) N/A 20 mm0.7874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 78700 N17700 lbf | Series N/A 32009X | Static Radial Load Rating (C0) N/A 84300 N19000 lbf |
CAD
N/A
|
| XAA32009X - Y32009X | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 20.000 mm0.7874 in | Outer Ring Width (C) N/A 15.500 mm0.6102 in | Width (T) N/A 20 mm0.7874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 78700 N17700 lbf | Series N/A 32009X | Static Radial Load Rating (C0) N/A 84300 N19000 lbf |
CAD
N/A
|
| 32009X | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 20.000 mm0.7874 in | Outer Ring Width (C) N/A 15.500 mm0.6102 in | Width (T) N/A 20 mm0.7874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66400 N14900 lbf | Series N/A 32009XM | Static Radial Load Rating (C0) N/A 84300 N19000 lbf |
CAD
N/A
|
| 32209 | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 85.000 mm3.3465 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 19.000 mm0.7480 in | Width (T) N/A 24.750 mm0.9744 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23300 lbf | Series N/A 32209M | Static Radial Load Rating (C0) N/A 98700 N22200 lbf |
CAD
N/A
|
| 32309 | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 36 mm1.4173 in | Outer Ring Width (C) N/A 30.000 mm1.1811 in | Width (T) N/A 38.250 mm1.5059 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 183000 N41000 lbf | Series N/A 32309M | Static Radial Load Rating (C0) N/A 171000 N38600 lbf |
CAD
N/A
|
| 33109 | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 26.000 mm1.0236 in | Outer Ring Width (C) N/A 20.500 mm0.8071 in | Width (T) N/A 26.000 mm1.0236 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113000 N25300 lbf | Series N/A 33109 | Static Radial Load Rating (C0) N/A 119000 N26800 lbf |
CAD
N/A
|
| 33209 | Bore (d) N/A 45.000 mm1.7717 in | O.D. (D) N/A 85.000 mm3.3465 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Outer Ring Width (C) N/A 25.000 mm0.9843 in | Width (T) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 149000 N33400 lbf | Series N/A 33209 | Static Radial Load Rating (C0) N/A 155000 N34800 lbf |
CAD
N/A
|
| XFA30309M - Y30309M | Bore (d) N/A 47.500 mm1.8701 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 22.000 mm0.8661 in | Width (T) N/A 27.250 mm1.0728 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 129000 N29000 lbf | Series N/A 30309M | Static Radial Load Rating (C0) N/A 139000 N31300 lbf |
CAD
N/A
|
| JLM104942A - JLM104910 | Bore (d) N/A 48.600 mm1.9134 in | O.D. (D) N/A 82.000 mm3.2283 in | Inner Ring Width (B) N/A 21.500 mm0.8465 in | Outer Ring Width (C) N/A 17.000 mm0.6693 in | Width (T) N/A 21.500 mm0.8465 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96300 N21700 lbf | Series N/A LM104900 | Static Radial Load Rating (C0) N/A 104000 N23400 lbf |
CAD
N/A
|
| JLM104942A - JLM104914 | Bore (d) N/A 48.600 mm1.9134 in | O.D. (D) N/A 88.000 mm3.4646 in | Inner Ring Width (B) N/A 21.500 mm0.8465 in | Outer Ring Width (C) N/A 17.000 mm0.6693 in | Width (T) N/A 21.500 mm0.8465 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96300 N21700 lbf | Series N/A LM104900 | Static Radial Load Rating (C0) N/A 104000 N23400 lbf |
CAD
N/A
|