CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33010 | Bore (d) N/A 50.000 mm1.9685 in | O.D. (D) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 24.000 mm0.9449 in | Outer Ring Width (C) N/A 19.000 mm0.7480 in | Width (T) N/A 24.000 mm0.9449 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95500 N21500 lbf | Series N/A 33010 | Static Radial Load Rating (C0) N/A 112000 N25300 lbf |
CAD
N/A
|
| 33110 | Bore (d) N/A 50.000 mm1.9685 in | O.D. (D) N/A 85.000 mm3.3465 in | Inner Ring Width (B) N/A 26.000 mm1.0236 in | Outer Ring Width (C) N/A 20 mm0.7874 in | Width (T) N/A 26.000 mm1.0236 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 N25800 lbf | Series N/A 33110 | Static Radial Load Rating (C0) N/A 125000 N28100 lbf |
CAD
N/A
|
| X33210 - Y33210 | Bore (d) N/A 50.000 mm1.9685 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Outer Ring Width (C) N/A 24.500 mm0.9646 in | Width (T) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 154000 N34600 lbf | Series N/A 33210 | Static Radial Load Rating (C0) N/A 166000 N37300 lbf |
CAD
N/A
|
| XLA33211 - Y33211 | Bore (d) N/A 50.000 mm1.9685 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 33.500 mm1.3189 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 33.500 mm1.3189 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 192000 N43200 lbf | Series N/A 33211 | Static Radial Load Rating (C0) N/A 202000 N45300 lbf |
CAD
N/A
|
| XAB-32010X - YKB-32010X | Bore (d) N/A 50.000 mm1.9685 in | O.D. (D) N/A 82.000 mm3.2283 in | Inner Ring Width (B) N/A 20.000 mm0.7874 in | Outer Ring Width (C) N/A 17.000 mm0.6693 in | Width (T) N/A 21.500 mm0.8465 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82700 N18600 lbf | Series N/A 32010X | Static Radial Load Rating (C0) N/A 92700 N20800 lbf |
CAD
N/A
|
| XGA33211 - Y33211 | Bore (d) N/A 50.815 mm2.0006 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 192000 N43200 lbf | Series N/A 33211 | Static Radial Load Rating (C0) N/A 202000 N45300 lbf |
CAD
N/A
|
| XGA30210 - Y30210 | Bore (d) N/A 52.000 mm2.0472 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 20.000 mm0.7874 in | Outer Ring Width (C) N/A 17.000 mm0.6693 in | Width (T) N/A 21.750 mm0.8563 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79500 N17900 lbf | Series N/A 30210 | Static Radial Load Rating (C0) N/A 87400 N19700 lbf |
CAD
N/A
|
| JH307749 - JH307710 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 110.000 mm4.3307 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Outer Ring Width (C) N/A 32.000 mm1.2598 in | Width (T) N/A 39.000 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 N56000 lbf | Series N/A H307700 | Static Radial Load Rating (C0) N/A 251000 N56500 lbf |
CAD
N/A
|
| JH307749H - JH307710 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 110.000 mm4.3307 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Outer Ring Width (C) N/A 32.000 mm1.2598 in | Width (T) N/A 39.000 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 N56000 lbf | Series N/A H307700 | Static Radial Load Rating (C0) N/A 251000 N56500 lbf |
CAD
N/A
|
| JLM506849A - JLM506810 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 18.500 mm0.7283 in | Width (T) N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 109000 N24500 lbf | Series N/A LM506800 | Static Radial Load Rating (C0) N/A 123000 N27600 lbf |
CAD
N/A
|
| JLM506849 - JLM506810 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 18.500 mm0.7283 in | Width (T) N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 109000 N24500 lbf | Series N/A LM506800 | Static Radial Load Rating (C0) N/A 123000 N27600 lbf |
CAD
N/A
|
| JLM506849 - JLM506811 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 20.500 mm0.8071 in | Width (T) N/A 25.000 mm0.9843 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 109000 N24500 lbf | Series N/A LM506800 | Static Radial Load Rating (C0) N/A 123000 N27600 lbf |
CAD
N/A
|
| JM207049A - JM207010 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 23.500 mm0.9252 in | Width (T) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 131000 N29300 lbf | Series N/A M207000 | Static Radial Load Rating (C0) N/A 168000 N37700 lbf |
CAD
N/A
|
| JM207049 - JM207010 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 23.500 mm0.9252 in | Width (T) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 131000 N29300 lbf | Series N/A M207000 | Static Radial Load Rating (C0) N/A 168000 N37700 lbf |
CAD
N/A
|
| JM207049A - JM207010A | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 24.500 mm0.9646 in | Width (T) N/A 30.000 mm1.1811 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 131000 N29300 lbf | Series N/A M207000 | Static Radial Load Rating (C0) N/A 168000 N37700 lbf |
CAD
N/A
|
| JM207049 - JM207010A | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 24.500 mm0.9646 in | Width (T) N/A 30.000 mm1.1811 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 131000 N29300 lbf | Series N/A M207000 | Static Radial Load Rating (C0) N/A 168000 N37700 lbf |
CAD
N/A
|
| JW5549 - JW5510 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 115.000 mm4.5276 in | Inner Ring Width (B) N/A 31.000 mm1.2205 in | Outer Ring Width (C) N/A 23.500 mm0.9252 in | Width (T) N/A 34.000 mm1.3386 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 N38700 lbf | Series N/A JW5500 | Static Radial Load Rating (C0) N/A 175000 N39200 lbf |
CAD
N/A
|
| 30211 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 21.000 mm0.8268 in | Outer Ring Width (C) N/A 18.000 mm0.7087 in | Width (T) N/A 22.750 mm0.8957 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 107000 N24000 lbf | Series N/A 30211M | Static Radial Load Rating (C0) N/A 122000 N27400 lbf |
CAD
N/A
|
| 30311 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 120.000 mm4.7244 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 25.000 mm0.9843 in | Width (T) N/A 31.500 mm1.2402 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 174000 N39100 lbf | Series N/A 30311M | Static Radial Load Rating (C0) N/A 190000 N42700 lbf |
CAD
N/A
|
| 31311 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 120.000 mm4.7244 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 21.000 mm0.8268 in | Width (T) N/A 31.500 mm1.2402 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 N38700 lbf | Series N/A 31311M | Static Radial Load Rating (C0) N/A 157000 N35300 lbf |
CAD
N/A
|
| XAA32011X - Y32011X | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 17.500 mm0.6890 in | Width (T) N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 N25300 lbf | Series N/A 32011X | Static Radial Load Rating (C0) N/A 126000 N28300 lbf |
CAD
N/A
|
| X32011X - Y32011X | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 17.500 mm0.6890 in | Width (T) N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 N25300 lbf | Series N/A 32011X | Static Radial Load Rating (C0) N/A 126000 N28300 lbf |
CAD
N/A
|
| 32211 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 21.000 mm0.8268 in | Width (T) N/A 26.750 mm1.0531 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 143000 N32200 lbf | Series N/A 32211M | Static Radial Load Rating (C0) N/A 141000 N31600 lbf |
CAD
N/A
|
| 33011 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 90.000 mm3.5433 in | Inner Ring Width (B) N/A 27.000 mm1.0630 in | Outer Ring Width (C) N/A 21.000 mm0.8268 in | Width (T) N/A 27.000 mm1.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 118000 N26500 lbf | Series N/A 33011 | Static Radial Load Rating (C0) N/A 141000 N31700 lbf |
CAD
N/A
|
| 33111 | Bore (d) N/A 55.000 mm2.1654 in | O.D. (D) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 30.000 mm1.1811 in | Outer Ring Width (C) N/A 23.000 mm0.9055 in | Width (T) N/A 30.000 mm1.1811 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 N35500 lbf | Series N/A 33111 | Static Radial Load Rating (C0) N/A 166000 N37200 lbf |
CAD
N/A
|