CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 31313 | Bore (d) N/A 65.000 mm2.5591 in | O.D. (D) N/A 140.000 mm5.5118 in | Inner Ring Width (B) N/A 33.000 mm1.2992 in | Outer Ring Width (C) N/A 23.000 mm0.9055 in | Width (T) N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 212000 N47800 lbf | Series N/A 31313M | Static Radial Load Rating (C0) N/A 217000 N48700 lbf |
CAD
N/A
|
| X32013X - Y32013X | Bore (d) N/A 65.000 mm2.5591 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 17.500 mm0.6890 in | Width (T) N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 N26100 lbf | Series N/A 32013X | Static Radial Load Rating (C0) N/A 137000 N30900 lbf |
CAD
N/A
|
| XAA32013X - Y32013X | Bore (d) N/A 65.000 mm2.5591 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 23.000 mm0.9055 in | Outer Ring Width (C) N/A 17.500 mm0.6890 in | Width (T) N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 N26100 lbf | Series N/A 32013X | Static Radial Load Rating (C0) N/A 137000 N30900 lbf |
CAD
N/A
|
| 32213 | Bore (d) N/A 65.000 mm2.5591 in | O.D. (D) N/A 120.000 mm4.7244 in | Inner Ring Width (B) N/A 31.000 mm1.2205 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 32.750 mm1.2894 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 174000 N39100 lbf | Series N/A 32213 | Static Radial Load Rating (C0) N/A 209000 N46900 lbf |
CAD
N/A
|
| 32313 | Bore (d) N/A 65.000 mm2.5591 in | O.D. (D) N/A 140.000 mm5.5118 in | Inner Ring Width (B) N/A 48 mm1.8898 in | Outer Ring Width (C) N/A 39 mm1.5354 in | Width (T) N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320000 N72000 lbf | Series N/A 32313M | Static Radial Load Rating (C0) N/A 388000 N87200 lbf |
CAD
N/A
|
| 33013 | Bore (d) N/A 65.000 mm2.5591 in | O.D. (D) N/A 100.000 mm3.9370 in | Inner Ring Width (B) N/A 27.000 mm1.0630 in | Outer Ring Width (C) N/A 21.000 mm0.8268 in | Width (T) N/A 27.000 mm1.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 127000 N28500 lbf | Series N/A 33013M | Static Radial Load Rating (C0) N/A 162000 N36400 lbf |
CAD
N/A
|
| 33113 | Bore (d) N/A 65.000 mm2.5591 in | O.D. (D) N/A 110.000 mm4.3307 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Outer Ring Width (C) N/A 26.500 mm1.0433 in | Width (T) N/A 34.000 mm1.3386 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 167000 N37500 lbf | Series N/A 33113 | Static Radial Load Rating (C0) N/A 225000 N50600 lbf |
CAD
N/A
|
| X32213 - YAA32213 | Bore (d) N/A 65.000 mm2.5591 in | O.D. (D) N/A 120.000 mm4.7244 in | Inner Ring Width (B) N/A 31.000 mm1.2205 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 32.750 mm1.2894 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 174000 N39100 lbf | Series N/A 32213 | Static Radial Load Rating (C0) N/A 209000 N46900 lbf |
CAD
N/A
|
| JF7049A - JF7010 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 130.000 mm5.1181 in | Inner Ring Width (B) N/A 42.000 mm1.6535 in | Outer Ring Width (C) N/A 35 mm1.378 in | Width (T) N/A 43.000 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 325000 N73200 lbf | Series N/A JF7000 | Static Radial Load Rating (C0) N/A 360000 N80800 lbf |
CAD
N/A
|
| JH913848 - JH913811 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 150 mm5.9055 in | Inner Ring Width (B) N/A 39.688 mm1.5625 in | Outer Ring Width (C) N/A 25.4 mm1 in | Width (T) N/A 41.275 mm1.625 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 273000 N61300 lbf | Series N/A H913800 | Static Radial Load Rating (C0) N/A 256000 N57500 lbf |
CAD
N/A
|
| JLM813049 - JLM813010 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 110.000 mm4.3307 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 20.500 mm0.8071 in | Width (T) N/A 26.000 mm1.0236 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 N25700 lbf | Series N/A LM813000 | Static Radial Load Rating (C0) N/A 168000 N37800 lbf |
CAD
N/A
|
| JM612949 - JM612910 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 115.000 mm4.5276 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 23.000 mm0.9055 in | Width (T) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 178000 N40000 lbf | Series N/A M612900 | Static Radial Load Rating (C0) N/A 198000 N44500 lbf |
CAD
N/A
|
| JM612949 - JM612910V | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 115.000 mm4.5276 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 23.000 mm0.9055 in | Width (T) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 178000 N40000 lbf | Series N/A M612900 | Static Radial Load Rating (C0) N/A 198000 N44500 lbf |
CAD
N/A
|
| JP7049 - JP7010 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 110.000 mm4.3307 in | Inner Ring Width (B) N/A 20.000 mm0.7874 in | Outer Ring Width (C) N/A 15.500 mm0.6102 in | Width (T) N/A 21.000 mm0.8268 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91600 N20600 lbf | Series N/A JP7000 | Static Radial Load Rating (C0) N/A 112000 N25200 lbf |
CAD
N/A
|
| JW7049 - JW7010 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 140.000 mm5.5118 in | Inner Ring Width (B) N/A 35.500 mm1.3976 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 39.000 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 241000 N54200 lbf | Series N/A JW7000 | Static Radial Load Rating (C0) N/A 257000 N57800 lbf |
CAD
N/A
|
| JW7049 - JW7010AX | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 140.000 mm5.5118 in | Inner Ring Width (B) N/A 35.500 mm1.3976 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 39.000 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 241000 N54200 lbf | Series N/A JW7000 | Static Radial Load Rating (C0) N/A 257000 N57800 lbf |
CAD
N/A
|
| 30214 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 125 mm4.9213 in | Inner Ring Width (B) N/A 24.000 mm0.9449 in | Outer Ring Width (C) N/A 21.000 mm0.8268 in | Width (T) N/A 26.250 mm1.0335 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138000 N31000 lbf | Series N/A 30214 | Static Radial Load Rating (C0) N/A 157000 N35300 lbf |
CAD
N/A
|
| XA30214 - Y30214 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 125 mm4.9213 in | Inner Ring Width (B) N/A 24.000 mm0.9449 in | Outer Ring Width (C) N/A 21.000 mm0.8268 in | Width (T) N/A 26.250 mm1.0335 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138000 N31000 lbf | Series N/A 30214 | Static Radial Load Rating (C0) N/A 157000 N35300 lbf |
CAD
N/A
|
| 30314 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 150 mm5.9055 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Outer Ring Width (C) N/A 30.000 mm1.1811 in | Width (T) N/A 38.000 mm1.4961 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 251000 N56500 lbf | Series N/A 30314M | Static Radial Load Rating (C0) N/A 276000 N62000 lbf |
CAD
N/A
|
| 31314 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 150 mm5.9055 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Outer Ring Width (C) N/A 25.000 mm0.9843 in | Width (T) N/A 38.000 mm1.4961 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 N56800 lbf | Series N/A 31314M | Static Radial Load Rating (C0) N/A 235000 N52900 lbf |
CAD
N/A
|
| X32014X - Y32014X | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 110.000 mm4.3307 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 19.000 mm0.7480 in | Width (T) N/A 25.000 mm0.9843 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 133000 N29900 lbf | Series N/A 32014X | Static Radial Load Rating (C0) N/A 163000 N36700 lbf |
CAD
N/A
|
| X32214 - Y32214 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 125 mm4.9213 in | Inner Ring Width (B) N/A 31.000 mm1.2205 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 33.250 mm1.3091 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 216000 N48600 lbf | Series N/A 32214 | Static Radial Load Rating (C0) N/A 224000 N50400 lbf |
CAD
N/A
|
| 32214 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 125 mm4.9213 in | Inner Ring Width (B) N/A 31.000 mm1.2205 in | Outer Ring Width (C) N/A 27 mm1.063 in | Width (T) N/A 33.250 mm1.3091 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 216000 N48600 lbf | Series N/A 32214M | Static Radial Load Rating (C0) N/A 224000 N50400 lbf |
CAD
N/A
|
| 33014 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 110.000 mm4.3307 in | Inner Ring Width (B) N/A 31.000 mm1.2205 in | Outer Ring Width (C) N/A 25.500 mm1.0039 in | Width (T) N/A 31.000 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153000 N34500 lbf | Series N/A 33014M | Static Radial Load Rating (C0) N/A 236000 N53000 lbf |
CAD
N/A
|
| X33114 - Y33114 | Bore (d) N/A 70 mm2.7559 in | O.D. (D) N/A 120.000 mm4.7244 in | Inner Ring Width (B) N/A 37.000 mm1.4567 in | Outer Ring Width (C) N/A 29.000 mm1.1417 in | Width (T) N/A 37.000 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 N52800 lbf | Series N/A 33114 | Static Radial Load Rating (C0) N/A 270000 N60800 lbf |
CAD
N/A
|