CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
176 - 200 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

N/A 70 mm2.7559 in N/A 120.000 mm4.7244 in N/A 37.000 mm1.4567 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 215000 N48200 lbf N/A 33114M N/A 270000 N60800 lbf N/A
N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 41 mm1.6142 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 282000 N63300 lbf N/A 33214 N/A 314000 N70700 lbf N/A
N/A 75.000 mm2.9528 in N/A 145 mm5.7087 in N/A 51 mm2.0079 in N/A 42 mm1.6535 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A H415600 N/A 463000 N104000 lbf N/A
N/A 75.000 mm2.9528 in N/A 145 mm5.7087 in N/A 51 mm2.0079 in N/A 42 mm1.6535 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A H415600 N/A 463000 N104000 lbf N/A
N/A 75.000 mm2.9528 in N/A 115.000 mm4.5276 in N/A 25.000 mm0.9843 in N/A 19.000 mm0.7480 in N/A 25.000 mm0.9843 in N/A 140000 N31600 lbf N/A LM714100 N/A 167000 N37500 lbf N/A
N/A 75.000 mm2.9528 in N/A 120.000 mm4.7244 in N/A 29.500 mm1.1614 in N/A 25.000 mm0.9843 in N/A 31.000 mm1.2205 in N/A 159000 N35800 lbf N/A M714200 N/A 229000 N51500 lbf N/A
N/A 75.000 mm2.9528 in N/A 120.000 mm4.7244 in N/A 29.500 mm1.1614 in N/A 25.000 mm0.9843 in N/A 31.000 mm1.2205 in N/A 159000 N35800 lbf N/A M714200 N/A 229000 N51500 lbf N/A
N/A 75.000 mm2.9528 in N/A 120.000 mm4.7244 in N/A 29.500 mm1.1614 in N/A 25.000 mm0.9843 in N/A 31.000 mm1.2205 in N/A 159000 N35800 lbf N/A M714200 N/A 229000 N51500 lbf N/A
N/A 75.000 mm2.9528 in N/A 150 mm5.9055 in N/A 38.000 mm1.4961 in N/A 29.000 mm1.1417 in N/A 42.000 mm1.6535 in N/A 274000 N61600 lbf N/A JW7500 N/A 294000 N66200 lbf N/A
N/A 75.000 mm2.9528 in N/A 130.000 mm5.1181 in N/A 25.000 mm0.9843 in N/A 22.000 mm0.8661 in N/A 27.250 mm1.0728 in N/A 152000 N34200 lbf N/A 30215M N/A 180000 N40400 lbf N/A
N/A 75.000 mm2.9528 in N/A 130.000 mm5.1181 in N/A 25.000 mm0.9843 in N/A 22.000 mm0.8661 in N/A 27.250 mm1.0728 in N/A 181000 N40600 lbf N/A 30215M N/A 180000 N40400 lbf N/A
N/A 75.000 mm2.9528 in N/A 160.000 mm6.2992 in N/A 37.000 mm1.4567 in N/A 31.000 mm1.2205 in N/A 40.000 mm1.5748 in N/A 354000 N79600 lbf N/A 30315 N/A 338000 N76000 lbf N/A
N/A 75.000 mm2.9528 in N/A 160.000 mm6.2992 in N/A 37.000 mm1.4567 in N/A 31.000 mm1.2205 in N/A 40.000 mm1.5748 in N/A 354000 N79600 lbf N/A 30315M N/A 338000 N76000 lbf N/A
N/A 75.000 mm2.9528 in N/A 160.000 mm6.2992 in N/A 37.000 mm1.4567 in N/A 26.000 mm1.0236 in N/A 40.000 mm1.5748 in N/A 248000 N55800 lbf N/A 31315M N/A 278000 N62500 lbf N/A
N/A 75.000 mm2.9528 in N/A 115.000 mm4.5276 in N/A 25.000 mm0.9843 in N/A 19.000 mm0.7480 in N/A 25.000 mm0.9843 in N/A 135000 N30400 lbf N/A 32015XM N/A 170000 N38200 lbf N/A
N/A 75.000 mm2.9528 in N/A 130.000 mm5.1181 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 33.250 mm1.3091 in N/A 218000 N49000 lbf N/A 32215 N/A 227000 N51100 lbf N/A
N/A 75.000 mm2.9528 in N/A 130.000 mm5.1181 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 33.250 mm1.3091 in N/A 199000 N44800 lbf N/A 32215M N/A 227000 N51100 lbf N/A
N/A 75.000 mm2.9528 in N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 45.000 mm1.7717 in N/A 58.000 mm2.2835 in N/A 357000 N80300 lbf N/A 32315M N/A 421000 N94600 lbf N/A
N/A 75.000 mm2.9528 in N/A 115.000 mm4.5276 in N/A 31.000 mm1.2205 in N/A 25.500 mm1.0039 in N/A 31.000 mm1.2205 in N/A 187000 N42000 lbf N/A 33015 N/A 239000 N53700 lbf N/A
N/A 75.000 mm2.9528 in N/A 125 mm4.9213 in N/A 37.000 mm1.4567 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 205000 N46000 lbf N/A 33115 N/A 287000 N64500 lbf N/A
N/A 75.000 mm2.9528 in N/A 125 mm4.9213 in N/A 37.000 mm1.4567 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 205000 N46000 lbf N/A 33115 N/A 287000 N64500 lbf N/A
N/A 75.000 mm2.9528 in N/A 130.000 mm5.1181 in N/A 41 mm1.6142 in N/A 31.000 mm1.2205 in N/A 41.000 mm1.6142 in N/A 236000 N53100 lbf N/A 33215 N/A 316000 N71000 lbf N/A
N/A 80 mm3.1496 in N/A 130.000 mm5.1181 in N/A 34.000 mm1.3386 in N/A 28.500 mm1.1220 in N/A 35.000 mm1.3780 in N/A 235000 N52900 lbf N/A M515600 N/A 283000 N63500 lbf N/A
N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 24.000 mm0.9449 in N/A 107000 N24000 lbf N/A JP8000 N/A 141000 N31800 lbf N/A
N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 24.000 mm0.9449 in N/A 107000 N24000 lbf N/A JP8000 N/A 141000 N31800 lbf N/A
176 - 200 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »