CAD (0)
▾
Thrust Cylindrical Roller Bearing-Type TP
Thrust Bearings
- Two or three cylindrical rollers per cage pocket to enhance true rolling motion and prevent roller skewing.
- Simple and economical design with easy installation.
- Minor radial displacement of the races does not affect operation, resulting in manufacturing economy and simplified installation.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Axial Rating - 90M Revs (Ca90) (N)
Dynamic Axial Rating - 90M Revs (Ca90) (lbf)
Limiting Speed (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (T) |
Bearing Width (T1) |
Large Bore I.D. (d1) |
Small Diameter O.D. (E1) |
Static Axial Load Rating (Ca0) |
Dynamic Axial Rating - 90M Revs (Ca90) |
Limiting Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 20TP103 | Bore (d) N/A 50.8 mm | O.D. (D) N/A 152.4 mm6 in | Width (T) N/A 34.925 mm1.375 in | Bearing Width (T1) N/A 9.52 mm0.375 in | Large Bore I.D. (d1) N/A 52.39 mm2.062 in | Small Diameter O.D. (E1) N/A 150.81 mm5.938 in | Static Axial Load Rating (Ca0) N/A 1400000 N315400 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 400000 N84300 lbf | Limiting Speed N/A 1900 rpm |
CAD
N/A
|
| 20TP104 | Bore (d) N/A 50.8 mm | O.D. (D) N/A 177.8 mm7 in | Width (T) N/A 34.925 mm1.375 in | Bearing Width (T1) N/A 9.52 mm0.375 in | Large Bore I.D. (d1) N/A 52.39 mm2.062 in | Small Diameter O.D. (E1) N/A 176.21 mm6.938 in | Static Axial Load Rating (Ca0) N/A 1700000 N384200 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 400000 N95700 lbf | Limiting Speed N/A 1630 rpm |
CAD
N/A
|
| 30TP106 | Bore (d) N/A 76.2 mm | O.D. (D) N/A 152.4 mm6 in | Width (T) N/A 34.925 mm1.375 in | Bearing Width (T1) N/A 9.52 mm0.375 in | Large Bore I.D. (d1) N/A 77.79 mm3.062 in | Small Diameter O.D. (E1) N/A 150.81 mm5.938 in | Static Axial Load Rating (Ca0) N/A 1200000 N279500 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 300000 N74200 lbf | Limiting Speed N/A 1900 rpm |
CAD
N/A
|
| 30TP107 | Bore (d) N/A 76.2 mm | O.D. (D) N/A 177.8 mm7 in | Width (T) N/A 34.925 mm1.375 in | Bearing Width (T1) N/A 9.52 mm0.375 in | Large Bore I.D. (d1) N/A 77.79 mm3.062 in | Small Diameter O.D. (E1) N/A 176.21 mm6.938 in | Static Axial Load Rating (Ca0) N/A 1800000 N401500 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 400000 N96100 lbf | Limiting Speed N/A 1630 rpm |
CAD
N/A
|
| 30TP108 | Bore (d) N/A 76.2 mm | O.D. (D) N/A 203.2 mm8 in | Width (T) N/A 34.925 mm1.375 in | Bearing Width (T1) N/A 9.52 mm0.375 in | Large Bore I.D. (d1) N/A 77.79 mm3.062 in | Small Diameter O.D. (E1) N/A 201.61 mm7.938 in | Static Axial Load Rating (Ca0) N/A 2300000 N523800 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 500000 N115500 lbf | Limiting Speed N/A 1420 rpm |
CAD
N/A
|
| 30TP109 | Bore (d) N/A 76.2 mm | O.D. (D) N/A 228.6 mm9 in | Width (T) N/A 34.925 mm1.375 in | Bearing Width (T1) N/A 9.52 mm0.375 in | Large Bore I.D. (d1) N/A 77.79 mm3.062 in | Small Diameter O.D. (E1) N/A 227.01 mm8.938 in | Static Axial Load Rating (Ca0) N/A 3100000 N698300 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 600000 N141400 lbf | Limiting Speed N/A 1260 rpm |
CAD
N/A
|
| 35TP113 | Bore (d) N/A 88.9 mm | O.D. (D) N/A 132.558 mm5.2188 in | Width (T) N/A 25.4 mm1 in | Bearing Width (T1) N/A 7.14 mm0.281 in | Large Bore I.D. (d1) N/A 90.49 mm3.562 in | Small Diameter O.D. (E1) N/A 130.97 mm5.156 in | Static Axial Load Rating (Ca0) N/A 700000 N146200 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 200000 N37000 lbf | Limiting Speed N/A 2190 rpm |
CAD
N/A
|
| 40TP114 | Bore (d) N/A 101.6 mm | O.D. (D) N/A 177.8 mm7 in | Width (T) N/A 44.45 mm1.75 in | Bearing Width (T1) N/A 12.7 mm0.5 in | Large Bore I.D. (d1) N/A 103.19 mm4.062 in | Small Diameter O.D. (E1) N/A 176.21 mm6.938 in | Static Axial Load Rating (Ca0) N/A 1700000 N372500 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 400000 N97200 lbf | Limiting Speed N/A 1630 rpm |
CAD
N/A
|
| 40TP115 | Bore (d) N/A 101.6 mm | O.D. (D) N/A 203.2 mm8 in | Width (T) N/A 44.45 mm1.75 in | Bearing Width (T1) N/A 12.7 mm0.5 in | Large Bore I.D. (d1) N/A 103.19 mm4.062 in | Small Diameter O.D. (E1) N/A 201.61 mm7.938 in | Static Axial Load Rating (Ca0) N/A 2300000 N515700 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 500000 N122800 lbf | Limiting Speed N/A 1420 rpm |
CAD
N/A
|
| 40TP116 | Bore (d) N/A 101.6 mm | O.D. (D) N/A 228.6 mm9 in | Width (T) N/A 44.45 mm1.75 in | Bearing Width (T1) N/A 12.7 mm0.5 in | Large Bore I.D. (d1) N/A 103.19 mm4.062 in | Small Diameter O.D. (E1) N/A 227.01 mm8.938 in | Static Axial Load Rating (Ca0) N/A 3000000 N683500 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 700000 N150200 lbf | Limiting Speed N/A 1260 rpm |
CAD
N/A
|
| 40TP117 | Bore (d) N/A 101.6 mm | O.D. (D) N/A 254 mm10 in | Width (T) N/A 44.45 mm1.75 in | Bearing Width (T1) N/A 12.7 mm0.5 in | Large Bore I.D. (d1) N/A 103.19 mm4.062 in | Small Diameter O.D. (E1) N/A 252.41 mm9.938 in | Static Axial Load Rating (Ca0) N/A 3700000 N827600 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 800000 N171400 lbf | Limiting Speed N/A 1140 rpm |
CAD
N/A
|
| 50TP119 | Bore (d) N/A 127 mm | O.D. (D) N/A 203.2 mm8 in | Width (T) N/A 44.45 mm1.75 in | Bearing Width (T1) N/A 12.7 mm0.5 in | Large Bore I.D. (d1) N/A 128.59 mm5.062 in | Small Diameter O.D. (E1) N/A 201.61 mm7.938 in | Static Axial Load Rating (Ca0) N/A 2100000 N465800 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 500000 N110700 lbf | Limiting Speed N/A 1420 rpm |
CAD
N/A
|
| 50TP120 | Bore (d) N/A 127 mm | O.D. (D) N/A 228.6 mm9 in | Width (T) N/A 44.45 mm1.75 in | Bearing Width (T1) N/A 12.7 mm0.5 in | Large Bore I.D. (d1) N/A 128.59 mm5.062 in | Small Diameter O.D. (E1) N/A 227.01 mm8.938 in | Static Axial Load Rating (Ca0) N/A 2900000 N645200 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 600000 N140400 lbf | Limiting Speed N/A 1260 rpm |
CAD
N/A
|
| 50TP121 | Bore (d) N/A 127 mm | O.D. (D) N/A 254 mm10 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 128.59 mm5.062 in | Small Diameter O.D. (E1) N/A 252.41 mm9.938 in | Static Axial Load Rating (Ca0) N/A 3700000 N835900 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 800000 N184000 lbf | Limiting Speed N/A 1140 rpm |
CAD
N/A
|
| 50TP122 | Bore (d) N/A 127 mm | O.D. (D) N/A 279.4 mm11 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 128.59 mm5.062 in | Small Diameter O.D. (E1) N/A 277.81 mm10.938 in | Static Axial Load Rating (Ca0) N/A 4800000 N1073500 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 1000000 N220000 lbf | Limiting Speed N/A 1030 rpm |
CAD
N/A
|
| 50TP123 | Bore (d) N/A 127 mm | O.D. (D) N/A 304.8 mm12 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 128.59 mm5.062 in | Small Diameter O.D. (E1) N/A 303.21 mm11.938 in | Static Axial Load Rating (Ca0) N/A 5600000 N1248900 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 1100000 N244200 lbf | Limiting Speed N/A 950 rpm |
CAD
N/A
|
| 60TP124 | Bore (d) N/A 152.4 mm | O.D. (D) N/A 228.6 mm9 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 153.99 mm6.062 in | Small Diameter O.D. (E1) N/A 227.01 mm8.938 in | Static Axial Load Rating (Ca0) N/A 2400000 N543800 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 600000 N131100 lbf | Limiting Speed N/A 1260 rpm |
CAD
N/A
|
| 60TP125 | Bore (d) N/A 152.4 mm | O.D. (D) N/A 254 mm10 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 153.99 mm6.062 in | Small Diameter O.D. (E1) N/A 252.41 mm9.938 in | Static Axial Load Rating (Ca0) N/A 3300000 N738800 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 700000 N164000 lbf | Limiting Speed N/A 1140 rpm |
CAD
N/A
|
| 60TP126 | Bore (d) N/A 152.4 mm | O.D. (D) N/A 279.4 mm11 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 153.99 mm6.062 in | Small Diameter O.D. (E1) N/A 277.81 mm10.938 in | Static Axial Load Rating (Ca0) N/A 4600000 N1032600 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 900000 N209600 lbf | Limiting Speed N/A 1030 rpm |
CAD
N/A
|
| 60TP127 | Bore (d) N/A 152.4 mm | O.D. (D) N/A 304.8 mm12 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 153.99 mm6.062 in | Small Diameter O.D. (E1) N/A 303.31 mm11.938 in | Static Axial Load Rating (Ca0) N/A 5600000 N1252500 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 1100000 N240600 lbf | Limiting Speed N/A 950 rpm |
CAD
N/A
|
| S-4789-A | Bore (d) N/A 174.625 mm | O.D. (D) N/A 279.4 mm11 in | Width (T) N/A 69.85 mm2.75 in | Bearing Width (T1) N/A 19.05 mm0.75 in | Large Bore I.D. (d1) N/A 174.63 mm6.875 in | Small Diameter O.D. (E1) N/A 279.4 mm11 in | Static Axial Load Rating (Ca0) N/A 1400000 N315400 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 1156000 N260000 lbf | Limiting Speed N/A 1900 rpm | CAD N/A |
| 70TP129 | Bore (d) N/A 177.8 mm | O.D. (D) N/A 254 mm10 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 180.18 mm7.094 in | Small Diameter O.D. (E1) N/A 251.62 mm9.906 in | Static Axial Load Rating (Ca0) N/A 1700000 N384200 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 600000 N141600 lbf | Limiting Speed N/A 1630 rpm |
CAD
N/A
|
| 70TP130 | Bore (d) N/A 177.8 mm | O.D. (D) N/A 279.4 mm11 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 180.18 mm7.094 in | Small Diameter O.D. (E1) N/A 277.02 mm10.906 in | Static Axial Load Rating (Ca0) N/A 1200000 N279500 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 800000 N183200 lbf | Limiting Speed N/A 1900 rpm |
CAD
N/A
|
| 70TP131 | Bore (d) N/A 177.8 mm | O.D. (D) N/A 304.8 mm12 in | Width (T) N/A 50.8 mm2 in | Bearing Width (T1) N/A 14.29 mm0.562 in | Large Bore I.D. (d1) N/A 180.18 mm7.094 in | Small Diameter O.D. (E1) N/A 302.42 mm11.906 in | Static Axial Load Rating (Ca0) N/A 1800000 N401500 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 1000000 N226200 lbf | Limiting Speed N/A 1630 rpm |
CAD
N/A
|
| 70TP132 | Bore (d) N/A 177.8 mm | O.D. (D) N/A 355.6 mm14 in | Width (T) N/A 76.2 mm3 in | Bearing Width (T1) N/A 20.64 mm0.812 in | Large Bore I.D. (d1) N/A 180.18 mm7.094 in | Small Diameter O.D. (E1) N/A 353.22 mm13.906 in | Static Axial Load Rating (Ca0) N/A 2300000 N523800 lbf | Dynamic Axial Rating - 90M Revs (Ca90) N/A 1700000 N374300 lbf | Limiting Speed N/A 1420 rpm |
CAD
N/A
|